1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ZA / Base Depth: 350 mm

ZA / Base Depth: 350 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,100.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ZA35 series is used to make a cabinet independent. Please select the base to match the dimensions (sides, depth) of the cabinet.

 
Part Number
ZA35-71
ZA35-71C
ZA35-72
ZA35-72C
ZA35-705
ZA35-705C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension/Height (mm)
(mm)
Dimension H (vertical)
(mm)
Paint Color

฿ 5,614.49

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 8 Day(s) 10100100Light beige paint (5Y7/1)

฿ 5,614.49

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 10 Day(s) 10100100Cream coating(2.5Y9/1)

฿ 11,632.14

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 8 Day(s) 10200200Light beige paint (5Y7/1)

฿ 11,632.14

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 10 Day(s) 10200200Cream coating(2.5Y9/1)

฿ 5,100.08

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 8 Day(s) 105050Light beige paint (5Y7/1)

฿ 5,100.08

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 10 Day(s) 105050Cream coating(2.5Y9/1)

Loading...

  1. 1

Basic Information

Application Base Dimension/Width (mm)(mm) 700 Dimension/Depth (mm)(mm) 350
Dimension W (width)(mm) 700 Dimension D (depth)(mm) 350 Applicable model/product For 700mm wide cabinet
Plate Thickness(mm) Body 3.2/front panel 1.6 Material Iron Accessory Cabinet mounting screw (M8x20)