1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ZA / Base Depth: 160 mm (ZA16-61)

SUPPORT COLUMN FOR ENCLOSURE

ZA / Base Depth: 160 mm (ZA16-61)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ZA16 series is used to make a cabinet independent. Please select the base to match the dimensions (sides, depth) of the cabinet.

 
Part Number
ZA16-61
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension/Width (mm)
(mm)
Dimension/Height (mm)
(mm)
Dimension W (width)
(mm)
Dimension H (vertical)
(mm)
Applicable model/product Paint Color

฿ 3,815.86

SUPPORT COLUMN FOR ENCLOSURE 1 Piece(s) 8 Day(s) 10600100600100For 600mm wide cabinetLight beige paint (5Y7/1)

Loading...

  1. 1

Basic Information

Application Base Dimension/Depth (mm)(mm) 160 Dimension D (depth)(mm) 160
Plate Thickness(mm) Body 3.2/front panel 1.6 Material Iron Accessory Cabinet mounting screw (M8x20)

Please check the type/dimensions/specifications of the part ZA16-61 in the ZA / Base Depth: 160 mm series.

Products with similar specification

Part Number
ZA16-51C
ZA16-52
ZA16-52C
ZA16-61C
ZA16-62
ZA16-62C
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSDimension/Width (mm)
(mm)
Dimension/Height (mm)
(mm)
Dimension W (width)
(mm)
Dimension H (vertical)
(mm)
Applicable model/product Paint Color

฿ 3,483.25

1 Piece(s) 8 Day(s) 10500100500100For 500mm wide cabinetCream coating(2.5Y9/1)

฿ 6,599.40

1 Piece(s) 8 Day(s) 10500200500200For 500mm wide cabinetLight beige paint (5Y7/1)

฿ 6,599.40

1 Piece(s) 8 Day(s) 10500200500200For 500mm wide cabinetCream coating(2.5Y9/1)

฿ 3,815.86

1 Piece(s) 8 Day(s) 10600100600100For 600mm wide cabinetCream coating(2.5Y9/1)

฿ 7,166.33

1 Piece(s) 8 Day(s) 10600200600200For 600mm wide cabinetLight beige paint (5Y7/1)

฿ 7,166.33

1 Piece(s) 8 Day(s) 10600200600200For 600mm wide cabinetCream coating(2.5Y9/1)