1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

WLP-K round waterproof louver with exhaust fan (with filter) (WLP-8K)

HEAT MEASURES LOUVER

WLP-K round waterproof louver with exhaust fan (with filter) (WLP-8K)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Resin louver with high IP fan that can be used with outdoor cabinets.
[Features]
·Powerful exhaust enabled for outdoor cabinets.
·Used for moisture-proof type board exhaust fans.
·Rinse out the filter for re-use.
[Applications]
·For heat measures.
·For both indoor/outdoor use.

Resin louver with high IP fan that can be used with outdoor cabinets

WLP-K round waterproof louver with exhaust fan (with filter): Related image
  • Powerful exhaust enabled for outdoor cabinets.
  • Used for moisture-proof type board exhaust fans.
  • Rinse out the filter for re-use.

Product outline drawing

WLP-K round waterproof louver with exhaust fan (with filter): Related image

(Note) Protrusion size obtained by subtracting the thickness (t) of the cabinet

WLP-K round waterproof louver with exhaust fan (with filter): Related image

Product specifications

Light beige colorCream colorRated Voltage
V (single-phase)
Size mmMaximum air flow
m3/min
Maximum Static Pressure
Pa
Rated
Power Consumption
W
Operating Temperature
°C
Operating Humidity
%R.H
Noise
dB (A)
Input
Terminal
Mount fanFormer product name and symbol
Product name and symbolProduct name and symbolφAB
WLP-8KWLP-8KCAC 10080500.03/0.0415/227/6-10 to
+60
95
or less
Approx. 26/29Lead Wire
(1 m)
PF-065H-M
WLP-8K-2WLP-8K-2CAC 20011/9PF-065H-2M
WLP-10KWLP-10KCAC 100105580.10/0.1227/3912/10Approx. 37/42PF-085H-M
WLP-10K-2WLP-10K-2CAC 200PF-085H-2M
WLP-12KAWLP-12KACAC 100120470.21/0.2544/6011/9Approx. 41/46PF-095CH-MAWLP-12KWLP-12KC
WLP-12K-2AWLP-12K-2ACAC 200PF-095CH-2MAWLP-12K-2WLP-12K-2C
WLP-13KWLP-13KCAC 100135580.39/0.4567/7620/18Approx. 48/51PF-125H-M
WLP-13K-2WLP-13K-2CAC 200PF-125H-2M

Caution

  1. Some of the above product specifications were changed (mount fan changed) in June 2016, so some product symbols have also been changed.
  2. A double chamber method is used to measure maximum air amount and static pressure.
  3. Take the amount of solar radiation into account when selecting a model for outdoor use.
  4. Dust-proof and water-proof performance is not guaranteed for installation on products with uneven cabinet surface interiors (FRP box hand-made products, etc.).

Related products

WLP-K round waterproof louver with exhaust fan (with filter): Related image

DIN rail (aluminum type) mount hole 4.5 × 25 long hole

Aluminum DIN rail.
Total length L is specifiable in 5 mm increments from 65 to 495 mm. The manufacturer will handle difficult cuts.

WLP-K round waterproof louver with exhaust fan (with filter): Related image

Ground bar EBA type

Use as a copper bar for grounding control panels, power distribution boards, etc.
Tap machining not required after purchase because threading is already processed.

WLP-K round waterproof louver with exhaust fan (with filter): Related image

Space saving urethane cable clamp

Prevents external dirt and dust from getting into control panels.
Enables wiring of multiple cables with a single part.

Part Number
WLP-8K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension (height)
(mm)
Dimension (width)
(mm)
Applicable model/product Paint Color Abstract

฿ 4,892.50

HEAT MEASURES LOUVER 1 Piece(s) 5 Day(s) 108080PF-065H-MLight beige colorAC100V with ventilation fan

Loading...

  1. 1
 

Basic Information

Material Resin Material PBT + PC resin Accessory Instruction Manual

Please check the type/dimensions/specifications of the part WLP-8K in the WLP-K round waterproof louver with exhaust fan (with filter) series.

Products with similar specification

Part Number
WLP-10KC
WLP-13K
WLP-13KC
WLP-8K-2C
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSDimension (height)
(mm)
Dimension (width)
(mm)
Applicable model/product Paint Color Abstract

฿ 5,838.30

1 Piece(s) 7 Day(s) 10105105PF-085H-MCream coloredAC100V with ventilation fan

฿ 6,610.43

1 Piece(s) 7 Day(s) 10135135PF-125H-MLight beige colorAC100V with ventilation fan

฿ 6,610.43

1 Piece(s) 7 Day(s) 10135135PF-125H-MCream coloredAC100V with ventilation fan

฿ 5,324.48

1 Piece(s) 7 Day(s) 108080PF-065H-2MCream coloredWith Ventilator 200 V AC