1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TB / IEC Rail (35 mm width)【10 Pieces Per Package】

CONTROL CONSOLE ACCESSORIES

TB / IEC Rail (35 mm width)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,186.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- Use the TB series with an M4 holder (PLX-HA) when mounting IEC rail mounting equipment to the body.

Part Number
TB-DR
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 3,186.68

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

10 Pieces Per Package

7 Day(s) 10

Loading...

  1. 1

Basic Information

Type Rail Dimension (height)(mm) 1000 Material Aluminum
Special notes Options for PL Number with packs 10 pcs. Compatible Model PL all models (PLX-HA)

Please check the type/dimensions/specifications of the part TB-DR in the TB / IEC Rail (35 mm width) series.