1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SZ Stainless Steel Cabinet Stand【2 Pieces Per Package】

SZ Stainless Steel Cabinet Stand
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 5,370.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
This product is suitable for use in food manufacturing plants, clean rooms and other applications where stainless steel is widely used for hygiene control reasons.
● This is a reversible model in which the anchor can be installed inside or outside.
● With a depth of 200 or 250mm, it has an open central area for easy cleaning.

 
Part Number
SZ16-15N
SZ20-15N
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSDimension/Depth (mm)
(mm)
Dimension D (depth)
(mm)
Applicable model/product

฿ 5,370.73

SUPPORT COLUMN FOR ENCLOSURE 1 Pack(s)

2 Pieces Per Package

7 Day(s) 10132132Cabinet of depth 160 mm

฿ 5,675.40

SUPPORT COLUMN FOR ENCLOSURE 1 Pack(s)

2 Pieces Per Package

Available 5 Day(s) 10172172Cabinet of depth 200mm

Loading...

  1. 1

Basic Information

Application Stand Dimension/Width (mm)(mm) 40 Dimension/Height (mm)(mm) 150
Dimension W (width)(mm) 40 Dimension H (vertical)(mm) 150 Number with packs 2 pcs.
Plate Thickness(mm) 3 Material Stainless Steel (SUS304) Paint Color Mirror finish (no coating)
Accessory Cabinet mounting screws