(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The RSLP-K series is a single-action-attachable ventilation fan louver featuring an excellent design.
· Provides superior forced in-panel ventilation. Use with an R louver as a set is recommended.
· Tools are not required to replace the filter.
· Can be easily separated and disassembled for recycling purposes.
Part Number |
---|
RSLP-20K |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Dimension (height) (mm) | Dimension (width) (mm) | Dimension (depth) (mm) | Paint Color | Abstract |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,552.76 | HEAT MEASURES LOUVER | 1 Piece(s) | 7 Day(s) | 10 | 200 | 200 | 74 | Light beige color | AC100V with ventilation fan |
Loading...
Material | Resin |
---|
Please check the type/dimensions/specifications of the part RSLP-20K in the RSLP-K / R Louver with Ventilation Fan, with Filter series.
Part Number |
---|
RSLP-10KRC |
RSLP-12K-2R |
RSLP-12K-2RC |
RSLP-20K-2 |
RSLP-20K-2C |
RSLP-20KC |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Dimension (height) (mm) | Dimension (width) (mm) | Dimension (depth) (mm) | Paint Color | Abstract |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,725.83 | 1 Piece(s) | 5 Day(s) | 10 | 100 | 100 | 58 | Cream colored | AC100V with ventilation fan | ||
฿ 3,973.12 | 1 Piece(s) | Same day | 10 | 120 | 120 | 58 | Light beige color | With Ventilator 200 V AC | ||
฿ 3,973.12 | 1 Piece(s) | 5 Day(s) | 10 | 120 | 120 | 58 | Cream colored | With Ventilator 200 V AC | ||
฿ 14,430.96 | 1 Piece(s) | 5 Day(s) | 10 | 200 | 200 | 74 | Light beige color | With Ventilator 200 V AC | ||
฿ 7,776.38 | 1 Piece(s) | 7 Day(s) | 10 | 200 | 200 | 74 | Cream colored | With Ventilator 200 V AC | ||
฿ 7,776.38 | 1 Piece(s) | 7 Day(s) | 10 | 200 | 200 | 74 | Cream colored | AC100V with ventilation fan |
How can we improve?
How can we improve?