1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RD44 / Filter Cassette with Ventilation Fan (RD44-411R)

HEAT MEASURES LOUVER

RD44 / Filter Cassette with Ventilation Fan (RD44-411R)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Use the RD44 series for adjusting the temperature of control equipment.

[Features]
· Forced in-panel ventilation.
· Comes with a reusable filter (made of 12-ply polyester, with a dust removal efficiency of 80%)

 
Part Number
RD44-411R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Dimension (height)
(mm)
Dimension (width)
(mm)
Dimension (depth)
(mm)
Paint Color Rated Voltage
(V)
Surface Treatment Abstract IP standard

฿ 3,741.82

HEAT MEASURES LOUVER 1 Piece(s) 5 Day(s) 10Steel Plate (Main Unit, Cover, Fan Panel)14514554Light beige paint (5Y7/1)--AC100V with ventilation fan-

Loading...

  1. 1

Please check the type/dimensions/specifications of the part RD44-411R in the RD44 / Filter Cassette with Ventilation Fan series.

Products with similar specification

Part Number
RD44-411RC
RD44-412R
RD44-412RC
RD44-413R
RD44-413RC
RD44-421R
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMaterial Dimension (height)
(mm)
Dimension (width)
(mm)
Dimension (depth)
(mm)
Paint Color Rated Voltage
(V)
Surface Treatment Abstract IP standard

฿ 3,791.76

1 Piece(s) 5 Day(s) 10Steel Plate (Main Unit, Cover, Fan Panel)14514554Cream coating(2.5Y9/1)--AC100V with ventilation fan-

฿ 7,596.49

1 Piece(s) 7 Day(s) 10Steel Plate (Main Unit, Cover, Fan Panel)14523054Light beige paint (5Y7/1)--AC100V with ventilation fan-

฿ 7,596.49

1 Piece(s) 7 Day(s) 10Steel Plate (Main Unit, Cover, Fan Panel)14523054Cream coating(2.5Y9/1)--AC100V with ventilation fan-

฿ 10,043.26

1 Piece(s) 7 Day(s) 10Steel Plate (Main Unit, Cover, Fan Panel)14531554Light beige paint (5Y7/1)--AC100V with ventilation fan-

฿ 10,043.26

1 Piece(s) 7 Day(s) 10Steel Plate (Main Unit, Cover, Fan Panel)14531554Cream coating(2.5Y9/1)--AC100V with ventilation fan-

฿ 4,122.33

1 Piece(s) 60 Day(s) 10Steel Plate (Main Unit, Cover, Fan Panel)14514554Light beige paint (5Y7/1)--With Ventilator 200 V AC-