1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

PMC・PMC Series Bracket for Pole

PMC・PMC Series Bracket for Pole
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,466.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• Supports a pole diameter ⌀25 mm to ⌀400 mm, and cabinet lateral width 150 mm to 500 mm so various mountings are possible; supports compact poles to large-scale poles, and compact cabinets to mid-size cabinets.

 
Part Number
PMC-1517
PMC-1525
PMC-1540
PMC-2017
PMC-2025
PMC-206
PMC-208
PMC-4017
PMC-4025
PMC-4040
PMC-408
PMC-5017
PMC-5025
PMC-5040
PMC-508
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension width
(mm)
Abstract Applicable model/product

฿ 2,864.89

ENCLOSURE ACCESSORIES 1 Piece(s) 7 Day(s) 147For φ 120 mm to 170mm150mm wide cabinet

฿ 3,083.34

ENCLOSURE ACCESSORIES 1 Piece(s) 7 Day(s) 147For φ 170 mm to 250mm150mm wide cabinet

฿ 3,465.82

ENCLOSURE ACCESSORIES 1 Piece(s) 7 Day(s) 147For φ250 mm to 400 mm150mm wide cabinet

฿ 2,991.88

ENCLOSURE ACCESSORIES 1 Piece(s) 7 Day(s) 190For φ 120 mm to 170mm200mm wide cabinet

฿ 3,210.33

ENCLOSURE ACCESSORIES 1 Piece(s) 7 Day(s) 190For φ 170 mm to 250mm200mm wide cabinet

฿ 2,466.91

ENCLOSURE ACCESSORIES 1 Piece(s) 7 Day(s) 190For φ25 mm to 60 mm200mm wide cabinet

฿ 2,706.91

ENCLOSURE ACCESSORIES 1 Piece(s) 7 Day(s) 190For φ60 mm to 80 mm200mm wide cabinet

฿ 3,368.31

ENCLOSURE ACCESSORIES 1 Piece(s) 7 Day(s) 390For φ 120 mm to 170mm400mm wide cabinet

฿ 3,592.81

ENCLOSURE ACCESSORIES 1 Piece(s) 7 Day(s) 390For φ 170 mm to 250mm400mm wide cabinet

฿ 4,096.23

ENCLOSURE ACCESSORIES 1 Piece(s) 7 Day(s) 390For φ250 mm to 400 mm400mm wide cabinet

฿ 3,083.34

ENCLOSURE ACCESSORIES 1 Piece(s) 7 Day(s) 390For φ60 mm to 80 mm400mm wide cabinet

฿ 3,526.29

ENCLOSURE ACCESSORIES 1 Piece(s) 7 Day(s) 490For φ 120 mm to 170mm500mm wide cabinet

฿ 3,811.26

ENCLOSURE ACCESSORIES 1 Piece(s) 7 Day(s) 490For φ 170 mm to 250mm500mm wide cabinet

฿ 4,269.71

ENCLOSURE ACCESSORIES 1 Piece(s) 7 Day(s) 490For φ250 mm to 400 mm500mm wide cabinet

฿ 3,241.32

ENCLOSURE ACCESSORIES 1 Piece(s) 7 Day(s) 490For φ60 mm to 80 mm500mm wide cabinet

Loading...

  1. 1

Basic Information

Type For Pole Material Iron Plate Thickness(mm) Pole holder bracket 3.2 / band 1.2 / 1.6
Color or surface treatment Hot Zinc Plating Set Content Set of One Upper and One Lower Ball Bearing Bracket, One Upper and One Lower Band, Screw Components Note This is a set product