1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PA / L-Shaped Mounting Bracket Set【20 Pieces Per Package】

ENCLOSURE ACCESSORIES

PA / L-Shaped Mounting Bracket Set
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,139.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

PA-1 series is an optional L-shaped mounting bracket set for pull boxes which conforms to public building construction standard specifications.

 
Part Number
PA-101
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 4,139.36

ENCLOSURE ACCESSORIES 1 Pack(s)

20 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Basic Information

Type Angle Material Iron Plate Thickness(mm) 6
Special notes Options for pull box Number with packs 20 pcs. Accessory Hex bolt, flat washer, spring washer

Please check the type/dimensions/specifications of the part PA-101 in the PA / L-Shaped Mounting Bracket Set series.