1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

H-99K Snap Lock with Key【1-10 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 886.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

H-99K model is lockable and now more secure. (Key No. N200)

[Features]
• CH box is lockable and now more secure.

 
Part Number
H-99K
H-99K-ZSALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNumber with packs

฿ 8,270.07

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

10 Pieces Per Package

7 Day(s) -10 pcs.

฿ 886.33

฿ 526.92

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day 101 pc.

Loading...

  1. 1

Basic Information

Type Other Material Main body: zinc alloy (ZDC), lever: stainless steel Dimension width(mm) 22.5
Dimension height(mm) 73 Dimension depth(mm) 16 Abstract CH-A / CHB-A