1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

EX-BR / Circuit Board Attachment Rail【2 Pieces Per Package】 (EX50-BR)

CONTROL CONSOLE ACCESSORIES

EX-BR / Circuit Board Attachment Rail (EX50-BR)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

EX-BR series can be used for the attachment and detachment of iron sheets.

[Features]
· Can be used for the attachment and detachment of iron sheets.
· Useful for saving on labor since the board does not need to be lifted.

Part Number
EX50-BR
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSDimension (height)
(mm)

฿ 7,025.97

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

2 Pieces Per Package

7 Day(s) 10511

Loading...

  1. 1

Basic Information

Type Rail Dimension (width)(mm) 80 Material Iron
Plate Thickness(mm) 2.3 Special notes Option for independent control panel cabinet Number with packs 2 pcs.

Please check the type/dimensions/specifications of the part EX50-BR in the EX-BR / Circuit Board Attachment Rail series.

Products with similar specification

Part Number
EX35-BR
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSDimension (height)
(mm)

฿ 5,503.25

1 Pack(s)

2 Pieces Per Package

7 Day(s) 10361