(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
EX-1Z series is a stand-alone base with a vertical dimension of 100 mm.
[Features]
· A stand-alone base with a vertical dimension of 100 or 200 mm.
· An opening, convenient for wiring work, is included.
Part Number |
---|
EX25-81ZL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Dimension/Width (mm) (mm) | Dimension/Depth (mm) (mm) | Dimension W (width) (mm) | Dimension D (depth) (mm) | Abstract | Plate Thickness (mm) | Paint Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,381.38 | ENCLOSURE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | 800 | 215 | 800 | 215 | For 800mm wide cabinet | 3.2 (base depth 250 mm) | Light beige paint (5Y7/1) |
Loading...
Application | Base | Dimension/Height (mm)(mm) | 100 | Dimension H (vertical)(mm) | 100 |
---|---|---|---|---|---|
Special notes | Option for independent control panel cabinet | Material | Iron |
Please check the type/dimensions/specifications of the part EX25-81ZL in the Independent Base for EX-1Z・E series.
Part Number |
---|
EX25-71ZL |
EX25-71ZLC |
EX25-81ZLC |
EX35-71ZL |
EX35-71ZLC |
EX35-71ZS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Dimension/Width (mm) (mm) | Dimension/Depth (mm) (mm) | Dimension W (width) (mm) | Dimension D (depth) (mm) | Abstract | Plate Thickness (mm) | Paint Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,840.15 | 1 Piece(s) | 7 Day(s) | 10 | 700 | 215 | 700 | 215 | For 700 mm wide cabinet | 3.2 (base depth 250 mm) | Light beige paint (5Y7/1) | ||
฿ 6,840.15 | 1 Piece(s) | 9 Day(s) | 10 | 700 | 215 | 700 | 215 | For 700 mm wide cabinet | 3.2 (base depth 250 mm) | Cream coating(2.5Y9/1) | ||
฿ 7,381.38 | 1 Piece(s) | 7 Day(s) | 10 | 800 | 215 | 800 | 215 | For 800mm wide cabinet | 3.2 (base depth 250 mm) | Cream coating(2.5Y9/1) | ||
฿ 8,125.18 | 1 Piece(s) | 7 Day(s) | 10 | 700 | 315 | 700 | 315 | For 700 mm wide cabinet (Height 1400 mm or more) | 3.2 / 4.5 (base, depth 350 / 400 / 500 mm) | Light beige paint (5Y7/1) | ||
฿ 8,125.18 | 1 Piece(s) | 7 Day(s) | 10 | 700 | 315 | 700 | 315 | For 700 mm wide cabinet (Height 1400 mm or more) | 3.2 / 4.5 (base, depth 350 / 400 / 500 mm) | Cream coating(2.5Y9/1) | ||
฿ 8,125.18 | 1 Piece(s) | 7 Day(s) | 10 | 700 | 321 | 700 | 321 | For 700 mm wide cabinet (Height 1200 mm or less) LE~ for width 700 mm | 3.2 / 4.5 (base, depth 350 / 400 / 500 mm) | Light beige paint (5Y7/1) |
How can we improve?
How can we improve?