1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BP44-F / Branching Lead / Standardized Breaker / For Primary Relay【20 Pieces Per Package】

BP44-F / Branching Lead / Standardized Breaker / For Primary Relay
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,013.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Please use the BP44-F1 series in combination with the main 100A/200A primary relaying set.

[Features]
- Please use in combination with the bar holder / flat model (Page 705) and the secondary splitting set (Page 710).

 
Part Number
BP44-F25R
BP44-F25T
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSSpecial notes

฿ 10,492.58

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

20 Pieces Per Package

60 Day(s) 10F20-5R

฿ 7,013.50

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

20 Pieces Per Package

60 Day(s) 10F20-5T

Loading...

  1. 1

Basic Information

Material Copper Color or surface treatment Bright Tin-Plated Number with packs 20 pcs.
Abstract Agreed type 50AF branched (cross-sectional area of 12 mm2) Accessory Sems pan head screw M6 ×10