1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BP23-U • 19 Mount Unit

BP23-U • 19 Mount Unit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,658.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• By mounting a 19 series mount unit in the cabinet, the 19 series communication equipment can be stowed.
• A wooden sheet and iron sheet can be mounted.
• Conforms with EIA standards, with 1U to 6U series available.
• Rack option and cable holder (RD87-2RK, 3RK) mounting for wiring processing is possible (BP23-202UB to 206UB only).

Part Number
BP23-203UB
BP23-205UB
BP23-206UB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension (height)
(mm)
Abstract

฿ 2,658.50

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 10150Mountable unit 3U

฿ 3,259.44

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 10239Mountable unit 5U

฿ 3,544.41

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 10283Mountable unit 6U

Loading...

  1. 1

Basic Information

Type Mounting Plate Color or surface treatment Light beige paint Material Iron
Plate Thickness(mm) 2.3