1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

BP23-U・19 Standing Shelf Board (BP23-302U)

CONTROL CONSOLE ACCESSORIES

BP23-U・19 Standing Shelf Board (BP23-302U)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Please use the BP23-U1 series with a HUB storage cabinet or other 19 series vertical mountable cabinets when attaching an SPD or other installable devices.
· Using a long hole, rack options and tie tape (RD852-50) can be used to fix devices in place.

Part Number
BP23-302U
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension (height)
(mm)
Abstract

฿ 2,516.02

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 8 Day(s) 1087.6For the 2U mount

Loading...

  1. 1

Basic Information

Type Mounting Plate Dimension (width)(mm) 488 Color or surface treatment Light beige paint
Material Iron Plate Thickness(mm) 1.6

Please check the type/dimensions/specifications of the part BP23-302U in the BP23-U・19 Standing Shelf Board series.

Products with similar specification

Part Number
BP23-301U
BP23-303U
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSDimension (height)
(mm)
Abstract

฿ 2,296.81

1 Piece(s) 8 Day(s) 1043.6For the 1U mount

฿ 2,674.00

1 Piece(s) 8 Day(s) 10131.6For the 3U mount