1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BP23-SU・19 Slide Base for Mount Unit

BP23-SU・19 Slide Base for Mount Unit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,173.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- Optional dedicated part for sliding 19 type mount unit. (Note: 19 type mount unit sold separately.)
- Can be mounted to cabinet boards and THR mount unit mounting rails.
- Slide function enables to secure working space when selecting space saver cabinets.

 
Part Number
BP23-3SUB
BP23-3SUR
BP23-4SUB
BP23-4SUR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension (H)
(mm)
Abstract

฿ 5,240.51

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 8 Day(s) 1090For B / S / B-L / S-L / STB /STS depth 250, vertical 700 or greater

฿ 5,173.99

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 8 Day(s) 1075For ORB / RA / OR / SR / SOR with depth of 250, vertical dimension of 600 or greater

฿ 5,300.98

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 8 Day(s) 1090For B / S / BL / SL depth 250, vertical 700 or greater

฿ 5,240.51

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 8 Day(s) 1075For THR / RA / OR / SR / SOR with depth of 250, vertical dimension of 600 or greater

Loading...

  1. 1

Basic Information

Type Other Material Iron Thickness (t)(mm) 2.3
Dimension (W)(mm) 220 Color or surface treatment Light beige paint