Hot tweezers (HS-401 replacement component)

Brand :
HOZAN

Caution

    Product Description

    The replacement part for the HS-401 which enables the user to grab chip parts on high density substrates. Suitable for use with lead free solder. ■ 3-pin plug specification.■ Power Cord: 1 m

    [Features]
    · SMD high density substrates have been becoming ever denser and the spacing between components ever smaller, increasing the demand for tools which can be used with pin point accuracy.
    · Hot tweezers solve this very problem.
    · An SMD repair tool which is able to grab chip parts.
    · A safety-focused and energy-saving design that only heats when the remote switch is set to ON.
    · Allows for sensitive tweezer work with either the left or right hand.
    · Small and lightweight with a weight of just 42 g (not including cord).
    · A safety focused design with automatic recovery function, even when the load side shorts.
    · Uses a set power control system that can supply heat in one second increments.
    · Features sufficient power for use with lead free solder.
    · Complies with FCC standards for radio frequency interference regulations.
    · Has an input voltage of 100V to 240V.
    · Uses a switching system that is compatible with voltages for all countries around the world. Simply insert the power supply plug into the outlet to use.
    · 400°C in approximately 3 seconds (at MAX).
    · Quick start-up for immediate use.
    · Unlike copper bits which corrode due to heat and flux, these boast excellent abrasion resistance and will not react to acids and alkali.
    · Solder will not adhere to the heater, making it ideal for reworking.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    HS-405 | Hot tweezers (HS-401 replacement component) | HOZAN | MISUMI Thailand