Interface Converter Ethernet⇒Relay

Caution
Product Description
You can relay control the equipment with a network.
[Features]
· Ethernet electrical product control is carried out.
· 8 independent no-voltage output contact points.
· Using a screwless terminal that can be easily connected, the contact capacity is 3A (AC125V / DC30V).
· 10base-T / 100base-TX for automatic switching.
· Employs high-speed 32bitRISCCPU.
· Use the settings utility software (PHNManager), to change such settings as the IP address through the network.
· Creating programs using software such as MicrosoftVB(VisualBasic) allow for control commands to be enacted and carried out.