1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shorting Bar for CNT15-10【1-10 Pieces Per Package】

Shorting Bar for CNT15-10
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 93.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Features an insulated coating for increased safety. Available in a wide variety of colors, enabling use in a variety of applications.

Part Number
BB8.5-2SALE
BB8.5-4
BB8.5-8
BB8.5-10
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNumber of Poles
(P)
Number with packs
(Piece)

฿ 336.77

฿ 173.30

TERMINAL ACCESSORIES 1 Piece(s) Same day 210

฿ 426.32

TERMINAL ACCESSORIES 1 Pack(s)

10 Pieces Per Package

3 Day(s) 410

฿ 93.72

TERMINAL ACCESSORIES 5 Piece(s) 3 Day(s) 8-

฿ 108.58

TERMINAL ACCESSORIES 10 Piece(s) 60 Day(s) 10-

Loading...

  1. 1

Basic Information

Supported products For all terminal blocks Shorting bar pitch(mm) 8.5 Terminal shape Y Type
Coating color Black