Heat Resistant Vinyl Cable, AWM1283/TEW (UL1283) Series

Brand :
SHINAGAWA

Caution

  • The product image is a representative image. Specifications may vary by part number, including shape and color.

Product Description

A heat resistant vinyl cable with excellent flame retardancy compliant with UL/CSA standards.
[Features]
· To be used for internal wiring of electric/electronic equipment.
·Flexible stranded wire is used for the conductor, making it highly flexible and easy to work with
·Rated temperature: 105°C
[Applications]
· Suitable for various applications such as internal wiring of electrical and electronic equipment of 600 V or less and wiring inside panels.

The delivery specifications for this product are available here

Structure table of AWM1283/TEW (UL1283) Series

AWM1283/TEW Series:Related image

 

AWM1283/TEW (UL1283) Series

Part numberAWG sizeColorOverall length
m
*Calculated
cross-sectional area
mm2
ConductorInsulator thickness
mm
Overall diameter
Approx. mm
Maximum conductor resistance
(20°C) Ω/km
Minimum insulation resistance
(20°C) MΩ·km
Test voltage
V/min.
Allowable current
A
Standard Sales Length
m
Approximate Weight
kg/km
Configuration
Number of strands / Strand diameter
mm
Outer diameter
mm
UL12838BE (Blue)
R (Red)
G (Green)
GY (Green/Yellow, straight)
W (White)
BK (Black)
10
/
50
/
100
/
153
(1 roll)
8.377/24/0.26 TA4.41.657.72.2050AC 300065153125
613.307/38/0.26 TA5.68.91.3988180
421.257/60/0.26 TA7.010.30.880118265
233.6219/35/0.26 TA8.912.20.556160395
*(-- mm2) is only a reference for the cross-sectional area size.                 * The allowable current is only a reference value and is not a guaranteed value.
*UL1283 GY (green/yellow, straight) is a green wire core with a yellow band (approximately 30% retention).
*For the outer diameter of the cable and wire sheath (outer sheath), please refer to the "Overall Diameter" item in the table above.
 

Current Reduction Factor

Ambient temperature (°C)35404550556065707580859095100105
Current Reduction Factor0.970.930.890.860.820.770.730.680.630.580.520.450.370.260

The allowable current value is a calculated value when 1 line is installed in the air at an ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30°C or higher, multiply the allowable current by the above current reduction factor.
(Example) Allowable current value for 24 AWG and ambient temperature of 40°C
  5 x 0.93 = 4.65 (A)

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

UL1283-8AWG-R-153 | Heat Resistant Vinyl Cable, AWM1283/TEW (UL1283) Series | SHINAGAWA | MISUMI Thailand