Heat Resistant Vinyl Cable, UL1015/TEW Series (Including Bobbin (Reel) Winding)

Brand :
SHINAGAWA

Caution

  • The product image is a representative image. Specifications may vary by part number, including shape and color.
  • [About Color Scheme of YG (Spiral) Yellow/Green]
    The color scheme of YG (yellow/green) product differs from Shinagawa Electric Cable's standard product in that it has a spiral color scheme instead of a straight one. Please check the product image for details.
  • Due to the stranding process, single core wire is approx. 5% shorter than unprocessed wire in overall length.
  • Due to the stranding process, the twisting pitch cannot be specified for twisted single core wire.

Product Description

A heat resistant vinyl cable that is used for internal wiring of electrical and electronic equipment and is compliant with UL/CSA standards.
[Features]
·Flexible stranded wire is used for the conductor, making it highly flexible and easy to work with
·Rated temperature: 105°C
· Passed UL flame retardancy VW-1 test and flame retardancy FT1 test under the Electrical Appliances and Materials Safety Act of Japan
[Applications]
· Can be used for various applications such as internal wiring of electrical and electronic equipment of 600 V or less and wiring inside panels.
[For bobbin roll / reel roll products]
· Products with "-R" at the end of part numbers are applicable.

Model Display Method

Part Number-Cross-sectional area-Color-Overall length-Reel material*
(Example)        
UL1015-24AWG-BE-305-R

*Reel material
R: Paper (compressed paper reel type)
Blank: No reel

 

Structure Table of AWM1015/TEW (UL1015) Series

Part numberAWG sizeColorOverall length
m
*Calculated
cross-sectional area
mm2
ConductorInsulator thickness
mm
Overall diameter
Approx. mm
Maximum conductor resistance
(20°C) Ω/km
Minimum insulation resistance
(20°C) MΩ·km
Test voltage
V/min.
Allowable current
A
Standard Sales Length
m
Approximate Weight
kg/km
Configuration
Number of strands / Strand diameter
mm
Outer diameter
mm
UL101524W (white)
BK (black)
R (red)
BE (blue)
Y (yellow)
GN (green)
O (orange)
BN (brown)
H (gray)
YG (yellow/green, spiral)
10
/
50
/
100
/
305
(1 roll)
0.2111/0.16 TA0.60.852.389.850AC 300063057.2
220.3217/0.16 TA0.82.558.179.0
200.5221/0.18 TA1.02.737.21011
180.8234/0.18 TA1.20.93.023.01316
161.3126/0.26 TA1.50.953.414.21822
142.0841/0.26 TA1.93.89.012431
123.3143/0.32 TA2.41.04.45.683246
105.2667/0.32 TA3.01.15.23.644470
*(-- mm2) is only a reference for the cross-sectional area size.                 * The allowable current is only a reference value and is not a guaranteed value.
*UL1015 YG (green/yellow, spiral) is a yellow wire core with a green band (approximately 30% retention). (30% is a reference value and not a guaranteed value.)
*For the outer diameter size of the cable/wire sheath (outer sheath), please refer to the "overall diameter" item in the table above.
 

Current Reduction Factor

Ambient temperature (°C)35404550556065707580859095100105
Current Reduction Factor0.970.930.890.860.820.770.730.680.630.580.520.450.370.260

The allowable current value is a calculated value when 1 line is installed in the air at an ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30°C or higher, multiply the allowable current by the above current reduction factor.
(Example) Allowable current value for 24 AWG and ambient temperature of 40°C
  5 x 0.93 = 4.65 (A)


Compressed paper, reel type

Part numberCross-sectional areaColoroverall length (m)Reel typeReel dimensions (cm)
(K x L)
 
UL101524* (0.2 mm2)BE (blue), R (red),
Y (yellow), BK (black),
W (white), O (orange),
BN (brown), GN (green),
H (gray),
YG (yellow/green, spiral)
305R (compressed paper)17 x 11 
*YG (yellow/green, spiral) has a yellow wire core with a green band (approx. 30% retention).
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

UL1015-18AWG-R-10 | Heat Resistant Vinyl Cable, UL1015/TEW Series (Including Bobbin (Reel) Winding) | SHINAGAWA | MISUMI Thailand