Double-Outlet Power Splitter, Twist Lock 30 A

Brand :
AMERICAN DENKI

Caution

    Product Description

    Hooked 30 A Rated 2-Port Outlet Box

    [Features]
    • This power strip continuous use outlet can be connected to 5.5 mm2 and 8 mm2 wires, can be used fixed in place, and is 30 A rated.
    • The case utilizes a flame-retardant (UL94 V-0 grade) nylon resin with excellent durability and shock resistance.
    · Can be used up to a total of 30A.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Double-Outlet Power Splitter, Twist Lock 30 A | AMERICAN DENKI | MISUMI Thailand