1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Multi-Use Power Strip, 4 Outlets Retaining, 2 Outlets Twist Lock - Without Cable

POWER STRIPS

Multi-Use Power Strip, 4 Outlets Retaining, 2 Outlets Twist Lock - Without Cable
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,498.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A power strip with retainer 4 socket + hook 2 socket and a structure that supports feed wiring and 3.5 mm22 wires.

[Features]
· Flame and impact-resistant nylon resin case is used that is structured to support feed wiring and VCT 3.5 mm22.
▪ Has 6 sockets, and grounded 2P 15 A rating, and can be used up to a total of 15 A.

Part Number
KU1240
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,498.39

POWER STRIPS 1 Piece(s) Available 5 Day(s) 10

Loading...

  1. 1

Basic Information

Socket shape Hook/NEMA / A-3 retain prevention Number of Insertion Openings/Split Openings 6 Rated Current(A) 15
Rated Voltage(V) 125 Supported countries (standards) Japan (PSE) Number Of Cores 3
Socket shape detail A-3 retain prevention type + ground insulation type 2P hook type

Please check the type/dimensions/specifications of the part KU1240 in the Multi-Use Power Strip, 4 Outlets Retaining, 2 Outlets Twist Lock - Without Cable series.