(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
When using an accessory of the VTZ series terminal block this side plate is prepared.
Part Number |
---|
VTZ-2.5/2E |
VTZ-2.5/3E |
VTZ-2.5/4E |
VTZ-4/2E |
VTZ-4/3E |
VTZ-4/4E |
VTZ-6/2E |
VTZ-10/2E |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Supported products | Specifications | Number with packs (Piece) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 572.83 | TERMINAL BLOCK TERMINAL | 1 Pack(s) | 50 Pieces Per Package | 3 Day(s) | 10 | VTZ-2.5 series | 2-line type | 100 | ||
฿ 1,948.95 | TERMINAL BLOCK TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | VTZ-2.5 series | 3-line type | 100 | ||
฿ 663.87 | TERMINAL BLOCK TERMINAL | 1 Pack(s) | 50 Pieces Per Package | 3 Day(s) | 10 | VTZ-2.5 series | 4-line type | 50 | ||
฿ 12.08 | TERMINALBLOCKTERMINAL | 50 Piece(s) | 60 Day(s) | - | VTZ-4 series | 2-line type | 100 | |||
฿ 2,264.47 | TERMINAL BLOCK TERMINAL | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | - | VTZ-4 series | 3-line type | 100 | ||
฿ 14.17 | TERMINAL BLOCK TERMINAL | 50 Piece(s) | 60 Day(s) | - | VTZ-4 series | 4-line type | 50 | |||
฿ 13.33 | TERMINAL BLOCK TERMINAL | 50 Piece(s) | 60 Day(s) | - | VTZ-6 series | 2-line type | 100 | |||
฿ 14.33 | TERMINALBLOCKTERMINAL | 50 Piece(s) | 60 Day(s) | - | VTZ-10 series | 2-line type | 50 |
Loading...
Material | Nylon 66 | Mounting Method | Rail mounting type |
---|
How can we improve?
How can we improve?