(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A rated 600 V DP/UL series cable, suitable for low speed movement/bending applications, and for power supply applications, including those in connections between FA system devices.
[Features]
▪ Conforms to UL, c-UL 105°C, and 75°C heat-resistance for electrical appliances.
▪ Conforms to ULVW-1,c-ULFT1 flame retardancy.
· The cable jacket consists of oil and heat resistant vinyl chloride resin.
· Provides earthquake-resistance (as per Electrical Appliance and Material Safety Laws of Japan) by formulating a wiring arrangement for the insulated core and a wiring structure for the conductor.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Finished outer diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,208.89 | CABLE | 1 Piece(s) | 7 Day(s) | - | 5 | 14 | 6 | 4 | 27.5 | ||
฿ 14,298.01 | CABLE | 1 Piece(s) | 7 Day(s) | - | 6 | 14 | 6 | 4 | 27.5 | ||
฿ 16,567.40 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 7 | 14 | 6 | 4 | 27.5 | ||
฿ 18,916.88 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 8 | 14 | 6 | 4 | 27.5 | ||
฿ 21,266.35 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 9 | 14 | 6 | 4 | 27.5 | ||
฿ 22,418.42 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 10 | 14 | 6 | 4 | 27.5 | ||
฿ 25,965.31 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 11 | 14 | 6 | 4 | 27.5 | ||
฿ 28,314.78 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 12 | 14 | 6 | 4 | 27.5 | ||
฿ 30,664.26 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 13 | 14 | 6 | 4 | 27.5 | ||
฿ 33,013.74 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 14 | 14 | 6 | 4 | 27.5 | ||
฿ 33,627.94 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 15 | 14 | 6 | 4 | 27.5 | ||
฿ 37,712.69 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 16 | 14 | 6 | 4 | 27.5 | ||
฿ 40,062.16 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 17 | 14 | 6 | 4 | 27.5 | ||
฿ 42,411.63 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 18 | 14 | 6 | 4 | 27.5 | ||
฿ 44,761.11 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 19 | 14 | 6 | 4 | 27.5 | ||
฿ 38,306.09 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 20 | 14 | 6 | 4 | 27.5 | ||
฿ 40,215.33 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 21 | 14 | 6 | 4 | 27.5 | ||
฿ 42,124.59 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 22 | 14 | 6 | 4 | 27.5 | ||
฿ 44,033.84 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 23 | 14 | 6 | 4 | 27.5 | ||
฿ 45,943.09 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 24 | 14 | 6 | 4 | 27.5 | ||
฿ 47,852.35 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 25 | 14 | 6 | 4 | 27.5 | ||
฿ 49,761.59 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 26 | 14 | 6 | 4 | 27.5 | ||
฿ 51,670.84 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 27 | 14 | 6 | 4 | 27.5 | ||
฿ 53,580.10 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 28 | 14 | 6 | 4 | 27.5 | ||
฿ 55,489.35 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 29 | 14 | 6 | 4 | 27.5 | ||
฿ 57,398.59 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 30 | 14 | 6 | 4 | 27.5 | ||
฿ 59,307.85 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 31 | 14 | 6 | 4 | 27.5 | ||
฿ 61,217.10 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 32 | 14 | 6 | 4 | 27.5 | ||
฿ 63,126.35 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 33 | 14 | 6 | 4 | 27.5 | ||
฿ 65,035.61 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 34 | 14 | 6 | 4 | 27.5 | ||
฿ 66,944.85 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 35 | 14 | 6 | 4 | 27.5 | ||
฿ 68,854.10 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 36 | 14 | 6 | 4 | 27.5 | ||
฿ 70,763.36 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 37 | 14 | 6 | 4 | 27.5 | ||
฿ 72,672.61 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 38 | 14 | 6 | 4 | 27.5 | ||
฿ 74,581.86 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 39 | 14 | 6 | 4 | 27.5 | ||
฿ 76,491.11 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 40 | 14 | 6 | 4 | 27.5 | ||
฿ 78,400.36 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 41 | 14 | 6 | 4 | 27.5 | ||
฿ 80,309.61 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 42 | 14 | 6 | 4 | 27.5 | ||
฿ 82,218.87 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 43 | 14 | 6 | 4 | 27.5 | ||
฿ 84,128.11 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 44 | 14 | 6 | 4 | 27.5 | ||
฿ 86,037.36 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 45 | 14 | 6 | 4 | 27.5 | ||
฿ 87,946.62 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 46 | 14 | 6 | 4 | 27.5 | ||
฿ 89,855.87 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 47 | 14 | 6 | 4 | 27.5 | ||
฿ 91,765.12 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 48 | 14 | 6 | 4 | 27.5 | ||
฿ 93,674.37 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 49 | 14 | 6 | 4 | 27.5 | ||
฿ 89,975.28 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 50 | 14 | 6 | 4 | 27.5 | ||
฿ 3,994.32 | CABLE | 1 Piece(s) | 7 Day(s) | - | 5 | 8 | 8 | 4 | 21.7 | ||
฿ 4,752.96 | CABLE | 1 Piece(s) | 7 Day(s) | - | 6 | 8 | 8 | 4 | 21.7 | ||
฿ 5,511.59 | CABLE | 1 Piece(s) | 7 Day(s) | - | 7 | 8 | 8 | 4 | 21.7 | ||
฿ 6,270.23 | CABLE | 1 Piece(s) | 7 Day(s) | - | 8 | 8 | 8 | 4 | 21.7 | ||
฿ 7,028.86 | CABLE | 1 Piece(s) | 7 Day(s) | - | 9 | 8 | 8 | 4 | 21.7 | ||
฿ 7,787.49 | CABLE | 1 Piece(s) | 7 Day(s) | - | 10 | 8 | 8 | 4 | 21.7 | ||
฿ 8,466.04 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 11 | 8 | 8 | 4 | 21.7 | ||
฿ 9,224.68 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 12 | 8 | 8 | 4 | 21.7 | ||
฿ 9,983.31 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 13 | 8 | 8 | 4 | 21.7 | ||
฿ 10,741.95 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 14 | 8 | 8 | 4 | 21.7 | ||
฿ 11,500.59 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 15 | 8 | 8 | 4 | 21.7 | ||
฿ 12,259.22 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 16 | 8 | 8 | 4 | 21.7 | ||
฿ 13,017.85 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 17 | 8 | 8 | 4 | 21.7 | ||
฿ 13,776.49 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 18 | 8 | 8 | 4 | 21.7 | ||
฿ 14,535.12 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 19 | 8 | 8 | 4 | 21.7 | ||
฿ 12,447.37 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 20 | 8 | 8 | 4 | 21.7 | ||
฿ 13,063.69 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 21 | 8 | 8 | 4 | 21.7 | ||
฿ 13,680.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 22 | 8 | 8 | 4 | 21.7 | ||
฿ 14,296.32 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 23 | 8 | 8 | 4 | 21.7 | ||
฿ 14,912.63 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 24 | 8 | 8 | 4 | 21.7 | ||
฿ 15,528.95 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 25 | 8 | 8 | 4 | 21.7 | ||
฿ 16,145.26 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 26 | 8 | 8 | 4 | 21.7 | ||
฿ 16,761.58 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 27 | 8 | 8 | 4 | 21.7 | ||
฿ 17,377.89 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 28 | 8 | 8 | 4 | 21.7 | ||
฿ 17,994.20 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 29 | 8 | 8 | 4 | 21.7 | ||
฿ 18,610.53 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 30 | 8 | 8 | 4 | 21.7 | ||
฿ 19,226.84 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 31 | 8 | 8 | 4 | 21.7 | ||
฿ 19,843.16 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 32 | 8 | 8 | 4 | 21.7 | ||
฿ 20,459.47 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 33 | 8 | 8 | 4 | 21.7 | ||
฿ 21,075.79 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 34 | 8 | 8 | 4 | 21.7 | ||
฿ 21,692.10 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 35 | 8 | 8 | 4 | 21.7 | ||
฿ 22,308.42 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 36 | 8 | 8 | 4 | 21.7 | ||
฿ 22,924.73 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 37 | 8 | 8 | 4 | 21.7 | ||
฿ 23,541.05 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 38 | 8 | 8 | 4 | 21.7 | ||
฿ 24,157.36 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 39 | 8 | 8 | 4 | 21.7 | ||
฿ 24,773.68 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 40 | 8 | 8 | 4 | 21.7 | ||
฿ 25,389.99 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 41 | 8 | 8 | 4 | 21.7 | ||
฿ 26,006.32 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 42 | 8 | 8 | 4 | 21.7 | ||
฿ 26,622.63 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 43 | 8 | 8 | 4 | 21.7 | ||
฿ 27,238.94 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 44 | 8 | 8 | 4 | 21.7 | ||
฿ 27,855.26 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 45 | 8 | 8 | 4 | 21.7 | ||
฿ 28,471.57 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 46 | 8 | 8 | 4 | 21.7 | ||
฿ 29,087.89 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 47 | 8 | 8 | 4 | 21.7 | ||
฿ 29,704.20 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 48 | 8 | 8 | 4 | 21.7 |
Loading...
Rated Voltage | 600V | Shield | NA | Properties | Oil Resistance / Heat-Resistance |
---|---|---|---|---|---|
Representative Standard | UL / CSA(c-UL) | Sheath (outer coating) color | Black | Sheath (outer coating) material | PVC |
Insulation body materials | PVC | Power supply/signal | For Power Supply |
How can we improve?
How can we improve?