(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A rated 300 V DP/UL series cable, suitable for low speed movement/bending applications, and for power supply applications, including those in connections between FA system devices.
[Features]
▪ Conforms to UL, c-UL 105°C, and 75°C heat-resistance for electrical appliances.
▪ Conforms to ULVW-1,c-ULFT1 flame retardancy.
· The cable jacket consists of oil and heat resistant vinyl chloride resin.
· Provides earthquake-resistance (as per Electrical Appliance and Material Safety Laws of Japan) by formulating a wiring arrangement for the insulated core and a wiring structure for the conductor.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Finished outer diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 873.02 | CABLE | 1 Piece(s) | 6 Day(s) | - | 5 | 2 | 14 | 2 | 8.8 | ||
฿ 1,279.40 | CABLE | 1 Piece(s) | 6 Day(s) | - | 6 | 2 | 14 | 2 | 8.8 | ||
฿ 1,459.10 | CABLE | 1 Piece(s) | 6 Day(s) | - | 7 | 2 | 14 | 2 | 8.8 | ||
฿ 1,638.81 | CABLE | 1 Piece(s) | 6 Day(s) | - | 8 | 2 | 14 | 2 | 8.8 | ||
฿ 1,818.52 | CABLE | 1 Piece(s) | 6 Day(s) | - | 9 | 2 | 14 | 2 | 8.8 | ||
฿ 1,703.50 | CABLE | 1 Piece(s) | 6 Day(s) | - | 10 | 2 | 14 | 2 | 8.8 | ||
฿ 2,177.94 | CABLE | 1 Piece(s) | 6 Day(s) | - | 11 | 2 | 14 | 2 | 8.8 | ||
฿ 2,357.65 | CABLE | 1 Piece(s) | 6 Day(s) | - | 12 | 2 | 14 | 2 | 8.8 | ||
฿ 2,537.35 | CABLE | 1 Piece(s) | 6 Day(s) | - | 13 | 2 | 14 | 2 | 8.8 | ||
฿ 2,717.06 | CABLE | 1 Piece(s) | 6 Day(s) | - | 14 | 2 | 14 | 2 | 8.8 | ||
฿ 2,457.78 | CABLE | 1 Piece(s) | 6 Day(s) | - | 15 | 2 | 14 | 2 | 8.8 | ||
฿ 3,076.48 | CABLE | 1 Piece(s) | 6 Day(s) | - | 16 | 2 | 14 | 2 | 8.8 | ||
฿ 3,256.19 | CABLE | 1 Piece(s) | 6 Day(s) | - | 17 | 2 | 14 | 2 | 8.8 | ||
฿ 3,435.90 | CABLE | 1 Piece(s) | 6 Day(s) | - | 18 | 2 | 14 | 2 | 8.8 | ||
฿ 3,615.60 | CABLE | 1 Piece(s) | 6 Day(s) | - | 19 | 2 | 14 | 2 | 8.8 | ||
฿ 3,276.83 | CABLE | 1 Piece(s) | 6 Day(s) | - | 20 | 2 | 14 | 2 | 8.8 | ||
฿ 3,882.54 | CABLE | 1 Piece(s) | 6 Day(s) | - | 21 | 2 | 14 | 2 | 8.8 | ||
฿ 4,067.31 | CABLE | 1 Piece(s) | 6 Day(s) | - | 22 | 2 | 14 | 2 | 8.8 | ||
฿ 4,252.70 | CABLE | 1 Piece(s) | 6 Day(s) | - | 23 | 2 | 14 | 2 | 8.8 | ||
฿ 4,437.46 | CABLE | 1 Piece(s) | 6 Day(s) | - | 24 | 2 | 14 | 2 | 8.8 | ||
฿ 4,622.23 | CABLE | 1 Piece(s) | 6 Day(s) | - | 25 | 2 | 14 | 2 | 8.8 | ||
฿ 4,806.99 | CABLE | 1 Piece(s) | 6 Day(s) | - | 26 | 2 | 14 | 2 | 8.8 | ||
฿ 4,992.39 | CABLE | 1 Piece(s) | 6 Day(s) | - | 27 | 2 | 14 | 2 | 8.8 | ||
฿ 5,177.15 | CABLE | 1 Piece(s) | 6 Day(s) | - | 28 | 2 | 14 | 2 | 8.8 | ||
฿ 5,361.91 | CABLE | 1 Piece(s) | 6 Day(s) | - | 29 | 2 | 14 | 2 | 8.8 | ||
฿ 5,546.67 | CABLE | 1 Piece(s) | 6 Day(s) | - | 30 | 2 | 14 | 2 | 8.8 | ||
฿ 5,732.07 | CABLE | 1 Piece(s) | 6 Day(s) | - | 31 | 2 | 14 | 2 | 8.8 | ||
฿ 5,916.83 | CABLE | 1 Piece(s) | 6 Day(s) | - | 32 | 2 | 14 | 2 | 8.8 | ||
฿ 6,101.59 | CABLE | 1 Piece(s) | 6 Day(s) | - | 33 | 2 | 14 | 2 | 8.8 | ||
฿ 6,285.72 | CABLE | 1 Piece(s) | 6 Day(s) | - | 34 | 2 | 14 | 2 | 8.8 | ||
฿ 6,470.48 | CABLE | 1 Piece(s) | 6 Day(s) | - | 35 | 2 | 14 | 2 | 8.8 | ||
฿ 6,655.88 | CABLE | 1 Piece(s) | 6 Day(s) | - | 36 | 2 | 14 | 2 | 8.8 | ||
฿ 6,840.64 | CABLE | 1 Piece(s) | 6 Day(s) | - | 37 | 2 | 14 | 2 | 8.8 | ||
฿ 7,025.40 | CABLE | 1 Piece(s) | 6 Day(s) | - | 38 | 2 | 14 | 2 | 8.8 | ||
฿ 7,210.16 | CABLE | 1 Piece(s) | 6 Day(s) | - | 39 | 2 | 14 | 2 | 8.8 | ||
฿ 7,395.56 | CABLE | 1 Piece(s) | 6 Day(s) | - | 40 | 2 | 14 | 2 | 8.8 | ||
฿ 7,580.32 | CABLE | 1 Piece(s) | 6 Day(s) | - | 41 | 2 | 14 | 2 | 8.8 | ||
฿ 7,765.08 | CABLE | 1 Piece(s) | 6 Day(s) | - | 42 | 2 | 14 | 2 | 8.8 | ||
฿ 7,949.85 | CABLE | 1 Piece(s) | 6 Day(s) | - | 43 | 2 | 14 | 2 | 8.8 | ||
฿ 8,135.24 | CABLE | 1 Piece(s) | 6 Day(s) | - | 44 | 2 | 14 | 2 | 8.8 | ||
฿ 8,318.14 | CABLE | 1 Piece(s) | 6 Day(s) | - | 45 | 2 | 14 | 2 | 8.8 | ||
฿ 8,498.34 | CABLE | 1 Piece(s) | 6 Day(s) | - | 46 | 2 | 14 | 2 | 8.8 | ||
฿ 8,678.54 | CABLE | 1 Piece(s) | 6 Day(s) | - | 47 | 2 | 14 | 2 | 8.8 | ||
฿ 8,858.74 | CABLE | 1 Piece(s) | 6 Day(s) | - | 48 | 2 | 14 | 2 | 8.8 | ||
฿ 9,038.94 | CABLE | 1 Piece(s) | 6 Day(s) | - | 49 | 2 | 14 | 2 | 8.8 | ||
฿ 8,703.50 | CABLE | 1 Piece(s) | 6 Day(s) | - | 50 | 2 | 14 | 2 | 8.8 | ||
฿ 8,876.83 | CABLE | 1 Piece(s) | 6 Day(s) | - | 51 | 2 | 14 | 2 | 8.8 | ||
฿ 9,051.43 | CABLE | 1 Piece(s) | 6 Day(s) | - | 52 | 2 | 14 | 2 | 8.8 | ||
฿ 9,225.40 | CABLE | 1 Piece(s) | 6 Day(s) | - | 53 | 2 | 14 | 2 | 8.8 | ||
฿ 9,399.37 | CABLE | 1 Piece(s) | 6 Day(s) | - | 54 | 2 | 14 | 2 | 8.8 | ||
฿ 9,573.97 | CABLE | 1 Piece(s) | 6 Day(s) | - | 55 | 2 | 14 | 2 | 8.8 | ||
฿ 9,747.94 | CABLE | 1 Piece(s) | 6 Day(s) | - | 56 | 2 | 14 | 2 | 8.8 | ||
฿ 9,921.27 | CABLE | 1 Piece(s) | 6 Day(s) | - | 57 | 2 | 14 | 2 | 8.8 | ||
฿ 10,095.24 | CABLE | 1 Piece(s) | 6 Day(s) | - | 58 | 2 | 14 | 2 | 8.8 | ||
฿ 10,269.85 | CABLE | 1 Piece(s) | 6 Day(s) | - | 59 | 2 | 14 | 2 | 8.8 | ||
฿ 10,443.81 | CABLE | 1 Piece(s) | 6 Day(s) | - | 60 | 2 | 14 | 2 | 8.8 | ||
฿ 10,617.78 | CABLE | 1 Piece(s) | 6 Day(s) | - | 61 | 2 | 14 | 2 | 8.8 | ||
฿ 10,792.39 | CABLE | 1 Piece(s) | 6 Day(s) | - | 62 | 2 | 14 | 2 | 8.8 | ||
฿ 10,965.72 | CABLE | 1 Piece(s) | 6 Day(s) | - | 63 | 2 | 14 | 2 | 8.8 | ||
฿ 11,139.69 | CABLE | 1 Piece(s) | 6 Day(s) | - | 64 | 2 | 14 | 2 | 8.8 | ||
฿ 11,314.29 | CABLE | 1 Piece(s) | 6 Day(s) | - | 65 | 2 | 14 | 2 | 8.8 | ||
฿ 11,488.26 | CABLE | 1 Piece(s) | 6 Day(s) | - | 66 | 2 | 14 | 2 | 8.8 | ||
฿ 11,662.23 | CABLE | 1 Piece(s) | 6 Day(s) | - | 67 | 2 | 14 | 2 | 8.8 | ||
฿ 11,836.83 | CABLE | 1 Piece(s) | 6 Day(s) | - | 68 | 2 | 14 | 2 | 8.8 | ||
฿ 12,010.16 | CABLE | 1 Piece(s) | 6 Day(s) | - | 69 | 2 | 14 | 2 | 8.8 | ||
฿ 12,184.13 | CABLE | 1 Piece(s) | 6 Day(s) | - | 70 | 2 | 14 | 2 | 8.8 | ||
฿ 12,358.73 | CABLE | 1 Piece(s) | 6 Day(s) | - | 71 | 2 | 14 | 2 | 8.8 | ||
฿ 12,532.70 | CABLE | 1 Piece(s) | 6 Day(s) | - | 72 | 2 | 14 | 2 | 8.8 | ||
฿ 12,706.67 | CABLE | 1 Piece(s) | 6 Day(s) | - | 73 | 2 | 14 | 2 | 8.8 | ||
฿ 12,881.27 | CABLE | 1 Piece(s) | 6 Day(s) | - | 74 | 2 | 14 | 2 | 8.8 | ||
฿ 13,054.61 | CABLE | 1 Piece(s) | 6 Day(s) | - | 75 | 2 | 14 | 2 | 8.8 | ||
฿ 13,228.58 | CABLE | 1 Piece(s) | 6 Day(s) | - | 76 | 2 | 14 | 2 | 8.8 | ||
฿ 13,403.18 | CABLE | 1 Piece(s) | 6 Day(s) | - | 77 | 2 | 14 | 2 | 8.8 | ||
฿ 13,577.15 | CABLE | 1 Piece(s) | 6 Day(s) | - | 78 | 2 | 14 | 2 | 8.8 | ||
฿ 13,751.12 | CABLE | 1 Piece(s) | 6 Day(s) | - | 79 | 2 | 14 | 2 | 8.8 | ||
฿ 13,924.45 | CABLE | 1 Piece(s) | 6 Day(s) | - | 80 | 2 | 14 | 2 | 8.8 | ||
฿ 14,099.05 | CABLE | 1 Piece(s) | 6 Day(s) | - | 81 | 2 | 14 | 2 | 8.8 | ||
฿ 14,273.02 | CABLE | 1 Piece(s) | 6 Day(s) | - | 82 | 2 | 14 | 2 | 8.8 | ||
฿ 14,446.99 | CABLE | 1 Piece(s) | 6 Day(s) | - | 83 | 2 | 14 | 2 | 8.8 | ||
฿ 14,621.59 | CABLE | 1 Piece(s) | 6 Day(s) | - | 84 | 2 | 14 | 2 | 8.8 | ||
฿ 14,795.56 | CABLE | 1 Piece(s) | 6 Day(s) | - | 85 | 2 | 14 | 2 | 8.8 | ||
฿ 14,968.89 | CABLE | 1 Piece(s) | 6 Day(s) | - | 86 | 2 | 14 | 2 | 8.8 | ||
฿ 15,143.50 | CABLE | 1 Piece(s) | 6 Day(s) | - | 87 | 2 | 14 | 2 | 8.8 | ||
฿ 15,317.46 | CABLE | 1 Piece(s) | 6 Day(s) | - | 88 | 2 | 14 | 2 | 8.8 | ||
฿ 15,491.43 | CABLE | 1 Piece(s) | 6 Day(s) | - | 89 | 2 | 14 | 2 | 8.8 | ||
฿ 15,666.04 | CABLE | 1 Piece(s) | 6 Day(s) | - | 90 | 2 | 14 | 2 | 8.8 | ||
฿ 15,840.00 | CABLE | 1 Piece(s) | 6 Day(s) | - | 91 | 2 | 14 | 2 | 8.8 | ||
฿ 16,013.34 | CABLE | 1 Piece(s) | 6 Day(s) | - | 92 | 2 | 14 | 2 | 8.8 | ||
฿ 16,187.94 | CABLE | 1 Piece(s) | 6 Day(s) | - | 93 | 2 | 14 | 2 | 8.8 | ||
฿ 16,361.91 | CABLE | 1 Piece(s) | 6 Day(s) | - | 94 | 2 | 14 | 2 | 8.8 |
Loading...
Rated Voltage | 300V | Shield | NA | Properties | Oil Resistance / Heat-Resistance |
---|---|---|---|---|---|
Representative Standard | UL / CSA(c-UL) | Sheath (outer coating) color | Black | Sheath (outer coating) material | PVC |
Insulation body materials | PVC | Power supply/signal | For Power Supply |
How can we improve?
How can we improve?