1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Operation Handle for less than 250 frames (Part Number)

OPERATION HANDLE FOR BREAKERS

Operation Handle for less than 250 frames
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 383.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

Adjustment unit for operation handles for Mitsubishi breakers.
[Features]
· Required for adjustable operation handles.
[Applications]
· For V type operation handle (250 A frames or less).

Operation Handle For No Fuse Breaker And Earth Leakage Breaker: Adjustment Unit Features

Adjustment Unit Usage

The height from the breaker installation surface to the panel door can be adjusted by equipping the adjustment unit V-AD3S to the V-type handle operation portion. Cut the adjustment unit shaft to match the height.

The height from the breaker installation surface to the panel door can be adjusted by equipping the adjustment unit V-AD3S to the V-type handle operation portion. Cut the adjustment unit shaft to match the height.

V Type Handle (Door Mount Type)

V Type Handle

V Type Handle

  • Type for mounting a handle on the panel door, and for mounting an operation portion on the breaker.
  • Equipped with an operation lock mechanism that enables using a padlock to lock the handle in the ON or OFF position.
  • The panel depth can be adjusted using an extension shaft.
  • Protection grade (IEC60529): IP65
Part Number
V-AD3S SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 383.00

฿ 287.52

OPERATION HANDLE FOR BREAKERS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Operation grip type(Type) Door mount (V) Note Cannot be used for V-03SV and 2-pole external shape breakers

Please check the type/dimensions/specifications of the part V-AD3S in the Operation Handle for less than 250 frames series.