Auxiliary contact blocks UN-AX Series

Brand :
MITSUBISHI

Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

Auxiliary power contactor for Mitsubishi electromagnetic switch.
[Features]
· Easy to expand auxiliary contacts from small relay to large contactor.
· Can easily mount without specialized tools.
· Thin-type takes up only a small mounting area, allowing a smaller panel surface area.
[Applications]
· Optimal for expanding auxiliary contacts.

MS-N Series Auxiliary Power Contactor Mounted On Side

UN-AX11 appearance

UN-AX11 external appearance

UN-AX80 appearance

UN-AX80 external appearance

UN-AX150 appearance

UN-AX150 external appearance

UN-AX600 appearance

UN-AX600 external appearance

MS-N Series Auxiliary Power Contactor Mounted On Side Specifications

Unit Type NameContact Configuration
Per 1 Unit
Unit Mounting MethodApplicable Electromagnetic Contactor And Electromagnetic Relay Type NamesTotal Units That Can Be Added
To Non-Reversible Type
AC OperationDC OperationMechanical Latch System
UN-AX11
UN-AX11CX
1a1bMounted on sideS-T65, T80
S-N35 to N65
DU-N30 (Note 6)
SD-T65, T80
SD-N35, N50, N65
DUD-N30 (Note 6)
SL (D) -T65, T80
SL (D) -N35, N50, N65
(Note 6)
2 (Note 2)
UN-AX801a1bMounted on sideS-T100, S-N80, N95
S-N125, DU-N60
SD-T100, SD-N80, N95
SD-N125, DUD-N60
SL (D) -T100
SL (D) -N80, N95
SL (D) -N125
2 (Note 4)
UN-AX1501a1bMounted on sideS-N150,
S-N180, N220,
S-N300, N400,
DU-N120, N180, N260
SD-N150
SD-N220
SD-N300, N400,
DUD-N120, N180, N260
SL (D) -N150
SL (D) -N220
SL (D) -N300, N400
2 (Note 4)
UN-AX6002a2bMounted on sideS-N600, N800SD-N600, N800SL (D) -N600, N8001 (Note 5)
  • Note 1: The front clip-on type and the type mounted on the side cannot be mounted and used on the same main body.
  • Note 2: For the reversible type, one each can be additionally mounted on the outside on the left and right, for a total of two.
  • Note 3: UN-AX□CX is the type name which has a CAN terminal.
  • Note 4: One each can be additionally mounted on the left side surface and the right side surface, up to two (UN-AX150 cannot be added to the reversible type, and one each of UN-AX80 can be additionally mounted on the outside on the left and right, totaling two.).
  • Note 5: Additionally mounted to right side surface (For reversible type, 4a4b × 2 are already mounted, and additional mounting is not possible).
  • Note 6: When being used with T65, T80, N50, or N65, the auxiliary terminal screw size for the T65, T80, N50, or N65 main body is M4. For the auxiliary contact unit, the terminal screw size is M3.5. Different screw size prevents interchangeable use.
Unit Type NameUN-AX11 (CX)UN-AX80, UN-AX150, UN-AX600
Rated Insulation Voltage (V)690
Compliance / Conforming StandardsJIS C8201-5-1, IEC60947-5-1, EN60947-5-1, GB14048.5
Rated Impulse Withstand Voltage (kV)6
Rated Frequency (Hz)50/60
Pollution Degree3
Contact
Rating
(Note 1)

Open Thermocurrent lth (A)10
AC
Rated
Operating
Current




[A]
AC-15 Class
(Electromagnetic Load)
(Note 2)
120 V AC6
3
1.5
1.2
6
3
1.5
1.2
240 V AC
440 V AC
550 V AC
AC-12 Class
(Resistant Load) (Note 2)
120 V AC10
8
10
8
240 V AC
DC
Rated
Operating
Current




[A]
DC-13 Class
(Electromagnetic Load)
(Note 2)
24 V DC3
1.5
0.6 (2)
0.3 (0.8)
3
1.5
0.6
0.3
48 V DC
110 V DC
220 V DC
DC-12 Class
(Resistant Load) (Note 2)
110 V DC5 (8)
1 (3)
5
1
220 V DC
Minimum Applied Load Level20 V 3 mA
  • Note 1: DC rated operating current values in ( ) indicate rated operating current when switching load using 2-contact in-line.
  • Note 2: AC-15 class, AC-12 class, DC-13 class, and DC-12 class are JISC8201-5-1 classifications.
  • Note 3: Electrical durability is 500,000 times.
  • Note 4: Mechanical durability and switching frequency depends on the applied electromagnetic contactor and electromagnetic relay.
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

UN-AX11 | Auxiliary contact blocks UN-AX Series | MITSUBISHI | MISUMI Thailand