(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mitsubishi electromagnetic switch live part protection cover.
[Features]
· Prevents unintended contact with the live part after mounting and wiring the panel.
· For contactor (power supply side, load side), and for relay (power supply side).
[Applications]
· Ideal for preventing contact with the live part.
UN-CZ□0 type for both power supply side and load side
Power supply side is UN-CZ□0 type, load side is UN-CZ□1 type
Combination Unit Name | External Dimensions | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Unit On Power Supply Side | Unit On Load Side | C | D | E | F | G | H | I | J (Main Body) | K | L | ||
S/MSO | SD/SMOD | ||||||||||||
Electromagnetic contactor | UN-CZ500 | UN-CZ500 | 32.5 | 75 | 140 | 92 | -3.5 | 60.5 | 45.5 | 72.5 | 88 | 2 | 2 |
UN-CZ800 | UN-CZ800 | 36.5 | 110 | 183 | 104 | 2 | 67.5 | 59.5 | 90.5 | 100 | 2 | 2 | |
UN-CZ1250 | UN-CZ1250 | 34.5 | 125 | 204 | 104 | 7 | 86 | 51 | 76 | 100 | 2 | 2 | |
UN-CZ1500 | UN-CZ1500 | 49.5 to 52 | 125 to 130 | 229 | 154 | 7 | 96 | 49 | 73.5 | 120 | 17 | 17 | |
UN-CZ2200 | UN-CZ2200 | 42 | 190 | 274 | 170 | 7 | 113 | 62 | 87.5 | 138 | 16 | 16 | |
UN-CZ3000 | UN-CZ3000 | 46.5 | 225 | 318 | 192 | 7 | 126 | 69 | 95 | 163 | 14.5 | 14.5 | |
Electromagnetic switch | UN-CZ500 | UN-CZ501 | 32.5 | 75 | 188 | 96 | -3.5 | 60.5 | 45.5 | 72.5 | 90 | 4 | 2 |
UN-CZ800 | UN-CZ801 | 36.5 | 110 | 254 | 104 | 2 | 67.5 | 59.5 | 90.5 | 100 | 2 | 2 | |
UN-CZ1250 | UN-CZ1251 | 34.5 | 125 | 296 | 125 | 7 | 86 | 51 | 76 | *112 | *9.8 | *3.2 | |
UN-CZ1500 | UN-CZ1501 | 49.5 to 52 | 125 to 130 | 325 | 154 | 7 | 96 | 49 | 73.5 | 120 | 17 | 17 | |
UN-CZ2200 | UN-CZ2201 | 42 | 190 | 363 | 170 | 10 | 128 | 47 | 72.5 | 144 | 13 | 13 | |
UN-CZ3000 | UN-CZ3001 | 46.5 | 225 | 445 | 192 | 7 | 135 | 60 | 86 | 163 | 14.5 | 14.5 |
Part Number |
---|
UN-CZ1250 |
UN-CZ1500 |
UN-CZ2200 |
UN-CZ3000 |
UN-CZ500 |
UN-CZ800 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Compatible Model |
---|---|---|---|---|---|---|
฿ 1,285.00 ฿ 1,083.77 | MAGNETIC ACCESSORIES | 1 Piece(s) | 98 Day(s) | DU-N60 / DUD-N60 / B-N100 / BD-N100 / MSO-N125 / MSOD-N125 / MSOL(D)-N125 / S-N125 / SD-N125 / SL(D)-N125 | ||
฿ 1,527.00 ฿ 1,262.52 | MAGNETIC ACCESSORIES | 1 Piece(s) | 98 Day(s) | DU-N120 / DUD-N120 / MSO-N150 / MSOD-N150 / MSOL(D)-N150 / S-N150 / SD-N150 / SL(D)-N150 | ||
฿ 1,807.00 ฿ 1,499.99 | MAGNETIC ACCESSORIES | 1 Piece(s) | 98 Day(s) | MSOL(D)-220 / DU-N180 / DUD-N180 / MSO-N180/N220 / S-N180/N220 / MSOD-N220 / SD-N220 / SL(D)-N220 | ||
฿ 2,168.00 ฿ 1,812.45 | MAGNETIC ACCESSORIES | 1 Piece(s) | 98 Day(s) | DU-N260 / DUD-N260 / MSO-N300/N400 / MSOD-N300/N400 / MSOL(D)-N300/N400 / S-N300/N400 / SD-N300/N400 / SL(D)N300/N400 | ||
฿ 402.00 ฿ 331.25 | MAGNETIC ACCESSORIES | 1 Piece(s) | Same day | DU-N30 / DUD-N30 / MSO-N50/N65 / MSOD-N50/N65 / MSOL(D)-N50/N65 / S-N50/N65 / SD-N50/N65 / SL(D)-N50/N65 | ||
฿ 803.00 ฿ 662.48 | MAGNETIC ACCESSORIES | 1 Piece(s) | Same day | B-N65 / BD-N65 / MSO-N80/N95 / MSOD-N80/N95 / MSOL(D)-N80/N95 / S-N80/N95 / SD-N80/N95 / SL(D)-N80/N95 |
Loading...
Type | Charge Protective Cover | Model name | Charging unit protective cover |
---|
How can we improve?
How can we improve?