(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
External accessory equipment small terminal cover (TC-S).
[Features]
· Can mount simply by inserting into breaker main body installation holes.
· Single-action type. Can be sealed with seal plate.
[Applications]
· Used to prevent exposure of live parts.
TCS-05FA2
TCS-05FA3
TCS-05FH2
TCS-05FH3
Type Name | Color | Breaker Contact Count | Compatible Models | Change In Dimensions (mm) | |||
---|---|---|---|---|---|---|---|
NFB | NV | A | B | C | |||
TCS-05FA2 | White | 2 | NF30-FA/FAU, NF50-FA/FAU | NV30-FA/FAU, NV50-FA/FAU | 40 | 7 | 55 |
TCS-05FA3 | White | 3 | 60 | 7 | 55 | ||
TCS-05FH2 | White | 2 | NF50-FHU | NV50-FHU | 50 | 5 | 55.5 |
TCS-05FH3 | White | 3 | NF50-FHU | NV50-FHU | 75 | 5 | 55.5 |
TCS-1FH3 | White | 3 | NF100-FHU | NV100-FHU | 75 | 5 | 55.5 |
Change in Dimensions
Part Number |
---|
TCS-1FH3 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Number of circuit breaker electrodes (Pole) | Applicable model (NFB) | Applicable model (NV) |
---|---|---|---|---|---|---|---|---|---|
฿ 383.00 ฿ 287.52 | CIRCUIT BRAEKER ACCESSORIES | 1 Pack(s) | 2 Pieces Per Package | Same day | 3 | NF100-FHU | NV100-FHU |
Loading...
Division | Outer Accessory Option | Type | Terminal Cover | Included equipment | Small-size terminal cover |
---|---|---|---|---|---|
Color | White |
Please check the type/dimensions/specifications of the part TCS-1FH3 in the Small Terminal Covers TC-S Series series.
Part Number |
---|
TCS-05FA2 |
TCS-05FA3 |
TCS-05FH2 |
TCS-05FH3 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Number of circuit breaker electrodes (Pole) | Applicable model (NFB) | Applicable model (NV) |
---|---|---|---|---|---|---|---|---|
฿ 212.00 | 1 Pack(s) | 2 Pieces Per Package | Same day | 2 | NF50-FA/FAU / NF30-FA/FAU | NV50-FA/FAU / NV30-FA/FAU | ||
฿ 212.00 | 1 Pack(s) | 2 Pieces Per Package | Same day | 3 | NF50-FA/FAU / NF30-FA/FAU | NV50-FA/FAU / NV30-FA/FAU | ||
฿ 383.00 | 1 Pack(s) | 2 Pieces Per Package | Same day | 2 | NF50-FHU | NV50-FHU | ||
฿ 383.00 | 1 Pack(s) | 2 Pieces Per Package | Same day | 3 | NF50-FHU | NV50-FHU |
How can we improve?
How can we improve?