Large Terminal Cover TCL Series

Caution
- This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.
Product Description
External accessory equipment large terminal cover.
[Features]
· Single-action terminal cover: Can mount simply by inserting into breaker main body installation holes.
[Applications]
· Used to prevent exposure of live parts.
Large Terminal Cover Features
Used to prevent exposure of live parts.
Single-action terminal cover: extremely convenient mounting, simply insert into breaker main body installation holes. Remove by using the tip of a regular screwdriver or the fingertips to shift the terminal cover removal prevention tabs.
Large Terminal Cover Dimensional Drawing

Dimension Change Table
| Type Name | Color | Breaker Contact Count | Compatible Models | Change In Dimensions (mm) | Packaging Content | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| NFB | NV | A | B | C | Cover Count | Cover Mounting Screws | Seal Plate | |||
| TCL-05FH2 | White | 2 | NF50-FHU | NV50-FHU | 50 | 27 | 55.5 | 2 | - | Note |
| TCL-05FH3 | White | 3 | NF50-FHU | NV50-FHU | 75 | 27 | 55.5 | 2 | - | |
| TCL-1FH3 | White | 3 | NF100-FHU | NV100-FHU | 75 | 42 | 55.5 | 2 | - | |
- Note: manufactured as specified.