(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
External accessory equipment lock cover.
[Features]
· Insertion type handle lock for easily displaying operation prohibition without using a lock.
· You can also place a caution tag.
· Red plastic molded product.
[Applications]
· Insertion type handle lock for easily displaying operation prohibition without using a lock.
Insertion type handle lock that easily displays lockout without using a lock.
A caution tag can be also placed.
Red resin molded product.
Model | Compatible Models | |
---|---|---|
NFB | NV | |
LC03CS | NF30-CS, MB30-CS NF30-KC, NF50-KC NF100-KC MB30-KC, MB50-KC NF50-FHU, NF100-FHU | NV30-CS, MN30-CS NV30-KC, NV50-KC NV100-KC MN30-KC, MN50-KC NV50-CSA, MN50-CSA NV50-FHU, NV100-FHU |
LC05FA | NF30-FA/FAU, NF50-FA/FAU | NV30-FA/FAU, NV50-FA/FAU |
Part Number |
---|
LC03CS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Division | Type | Included equipment | Number of circuit breaker electrodes (Pole) | Applicable model (NFB) | Applicable model (NV) | Compatible Model | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 70.00 ฿ 52.50 | CIRCUIT BRAEKER ACCESSORIES | 1 Piece(s) | Same day | Outer Accessory Option | Locking Cover / Locking Device / Interlock | Lock cover | - | NF50-FHU / NF100-FHU | NV50-FHU / NV100-FHU | - | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part LC03CS in the Lock Cover LC type for FA Series series.
Part Number |
---|
LC-05SV |
LC05FA |
LCBH1R |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Division | Type | Included equipment | Number of circuit breaker electrodes (Pole) | Applicable model (NFB) | Applicable model (NV) | Compatible Model | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 85.00 | 1 Piece(s) | Same day | - | - | - | - | NF250-SEV/HEV / NF125-CVF/SVF / NF250-SEVMB/HEVMB / NF63-CV/SV/HV / NF125-RV / NF250-CV/SV/HV / NF250-HDV/HDVA / NF125-SEV/HEV / NF125-UV / NF63-HRV / NF63-HDV / NF32-SV / NF125-CV/SV/HV / NF125-HDV/HDVA / NF250-RV/UV | NV250-SEV/HEV / NV250-SEVMB/HEVMB / NV63-CV/SV/HV / NV32-SV / NV250-CV/SV/HV / NV125-CV/SV/HV / NV125-CVF/SVF / NV125-SEV/HEV | - | - | - | - | ||
฿ 85.00 | 1 Piece(s) | Same day | Outer Accessory Option | Locking Cover / Locking Device / Interlock | Lock cover | - | NF50-FA/FAU / NF30-FA/FAU | NV50-FA/FAU / NV30-FA/FAU | - | - | - | - | ||
฿ 27.00 | 1 Piece(s) | Same day | - | - | Lock cover | 1 | - | - | BH-P | 34 | 14 | 13.5 |
How can we improve?
How can we improve?