(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Yellow buttons, white guards, and white name plates. Non-illuminated emergency stop button, mushroom-shaped
Part Number |
---|
HW1B-V402Y |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Terminal shape | Mounting Hole | Contact Configuration | Push button operation | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Current Capacity at VAC 110 (A) | Current Capacity at VDC 24 (A) | Current Capacity at VAC 125 (A) | Current Capacity at VDC 30 (A) | Specifications | Button shape | Contact Material | Contact configuration details | Lock removing method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,188.34 ฿ 713.12 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | Screw terminal | φ22.3 | 2b | Push to lock/turn to reset | CE / UL / TUV / CCC / CSA | 41.4 | 40 | 81.4 | 10 | 8 | - | - | φ 22 HW Series | Large | Silver | Main contact 2b | Available |
Loading...
Type | Non-illumination type emergency stop | Shape | Mushroom shape | Card included | NA |
---|---|---|---|---|---|
Name Plate | NA | Button color | Yellow | Protection function (environmentally resistant) | IP65 |
Lamp working voltage(V) | Non-illumination type | Light Source Type | Non-illumination type | Includes electric-shock prevention cover | × |
Features | NA | Note | Color Y cannot be used as an EN standard emergency stop switch. |
Please check the type/dimensions/specifications of the part HW1B-V402Y in the Stop Switch series.
Part Number |
---|
HW1B-V311Y |
HW1B-V322Y |
HW1B-V401Y |
HW1B-V411Y |
HW1B-V422Y |
HW1B-V501Y |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Terminal shape | Mounting Hole | Contact Configuration | Push button operation | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Current Capacity at VAC 110 (A) | Current Capacity at VDC 24 (A) | Current Capacity at VAC 125 (A) | Current Capacity at VDC 30 (A) | Specifications | Button shape | Contact Material | Contact configuration details | Lock removing method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,151.67 | 1 Piece(s) | Same day | Screw terminal | φ22.3 | 1a / 1b | Push to lock/turn to reset | CE / UL / TUV / CCC / CSA | 41.4 | 29.4 | 81.4 | 10 | 8 | - | - | φ 22 HW Series | Medium-Sized | Silver | Main contact 1b/monitor contact 1a | Available | ||
฿ 1,568.00 | 1 Piece(s) | Quote | Screw terminal | φ22.3 | 2b / 2a | Push to lock/turn to reset | CE / UL / TUV / CCC / CSA | 41.4 | 29.4 | 101.4 | 10 | 8 | - | - | φ 22 HW Series | Medium-Sized | Silver | Main contact 2b/monitor contact 2a | Available | ||
฿ 978.34 | 1 Piece(s) | 98 Day(s) | Screw terminal | φ22.3 | 1b | Push to lock/turn to reset | CE / UL / TUV / CCC / CSA | 41.4 | 40 | 81.4 | 10 | 8 | - | - | φ 22 HW Series | Large | Silver | Main contact 1b | Available | ||
฿ 1,188.34 | 1 Piece(s) | Same day | Screw terminal | φ22.3 | 1a / 1b | Push to lock/turn to reset | CE / UL / TUV / CCC / CSA | 41.4 | 40 | 81.4 | 10 | 8 | - | - | φ 22 HW Series | Large | Silver | Main contact 1b/monitor contact 1a | Available | ||
฿ 1,598.34 | 1 Piece(s) | Same day | Screw terminal | φ22.3 | 2b / 2a | Push to lock/turn to reset | CE / UL / TUV / CCC / CSA | 41.4 | 40 | 101.4 | 10 | 8 | - | - | φ 22 HW Series | Large | Silver | Main contact 2b/monitor contact 2a | Available | ||
฿ 1,347.00 | 1 Piece(s) | Quote | Screw terminal | φ22.3 | 1b | Push to lock/turn to reset | CE / UL / TUV / CCC / CSA | 60 | 60 | 83.9 | 10 | 8 | - | - | φ 22 HW Series | Special jumbo | Silver | Main contact 1b | Available |
How can we improve?
How can we improve?