1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Stop Switch (Part Number)

PUSH-BUTTON SWITCH

Stop Switch
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 950.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Yellow buttons, white guards, and white name plates. Non-illuminated emergency stop button, mushroom-shaped

 
Part Number
XA1E-BV4U01Y SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTerminal shape Mounting Hole Contact Configuration Push button operation Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Current Capacity at VAC 110
(A)
Current Capacity at VDC 24
(A)
Current Capacity at VAC 125
(A)
Current Capacity at VDC 30
(A)
Specifications Button shape Contact Material Contact configuration details Lock removing method

฿ 1,756.67

฿ 1,054.18

PUSH-BUTTON SWITCH 1 Piece(s) Same day Solder terminalφ 16.21b[Other] Push to lock, pull or turn to resetCE / UL / CUL / TUV / CCC / CSA404040.1--52φ16 XA Series (integrated type)LargeGoldMain contact 1bNA

Loading...

  1. 1

Basic Information

Type Non-illumination type emergency stop Shape Mushroom shape Card included NA
Name Plate NA Button color Yellow Protection function (environmentally resistant) IP65
Lamp working voltage(V) Non-illumination type Light Source Type Non-illumination type Includes electric-shock prevention cover ×
Features NA Note Color Y cannot be used as an EN standard emergency stop switch.

Please check the type/dimensions/specifications of the part XA1E-BV4U01Y in the Stop Switch series.

Products with similar specification

Part Number
HW1B-V302Y
HW1B-V311Y
HW1B-V322Y
HW1B-V401Y
HW1B-V402Y
XA1E-BV4U02Y
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTerminal shape Mounting Hole Contact Configuration Push button operation Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Current Capacity at VAC 110
(A)
Current Capacity at VDC 24
(A)
Current Capacity at VAC 125
(A)
Current Capacity at VDC 30
(A)
Specifications Button shape Contact Material Contact configuration details Lock removing method

฿ 1,152.00

1 Piece(s) Quote Screw terminalφ22.32bPush to lock/turn to resetCE / UL / TUV / CCC / CSA41.429.481.4108--φ 22 HW SeriesMedium-SizedSilverMain contact 2bAvailable

฿ 1,151.67

1 Piece(s) Same day Screw terminalφ22.31a / 1bPush to lock/turn to resetCE / UL / TUV / CCC / CSA41.429.481.4108--φ 22 HW SeriesMedium-SizedSilverMain contact 1b/monitor contact 1aAvailable

฿ 1,568.00

1 Piece(s) Quote Screw terminalφ22.32b / 2aPush to lock/turn to resetCE / UL / TUV / CCC / CSA41.429.4101.4108--φ 22 HW SeriesMedium-SizedSilverMain contact 2b/monitor contact 2aAvailable

฿ 978.34

1 Piece(s) 98 Day(s) Screw terminalφ22.31bPush to lock/turn to resetCE / UL / TUV / CCC / CSA41.44081.4108--φ 22 HW SeriesLargeSilverMain contact 1bAvailable

฿ 1,188.34

1 Piece(s) Same day Screw terminalφ22.32bPush to lock/turn to resetCE / UL / TUV / CCC / CSA41.44081.4108--φ 22 HW SeriesLargeSilverMain contact 2bAvailable

฿ 1,950.00

1 Piece(s) Same day Solder terminalφ 16.22b[Other] Push to lock, pull or turn to resetCE / UL / CUL / TUV / CCC / CSA404040.1--52φ16 XA Series (integrated type)LargeGoldMain contact 2bNA