(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ø16 XA series, SEMI emergency off (EMO) switch.
[Features]
· A ø22 emergency stop push button switch with a world-leading short length of 37.1 mm.
· Screw terminal type is 48.7 mm (with terminal cover installed).
· Safe-breaking action for the ultimate in safety.
· Panel depth is 37.1 mm for all 4 contacts (solder terminal type).
· Screw terminal type is 48.7 mm (with terminal cover installed); 55.5 mm for connector type.
· Illuminated and non-illuminated types both have the same depth dimensions.
· Types with 1-4 main contacts (b contacts) and 1-2 monitor contacts (a contacts) provided.
· 2 types of reset operation supported (push-lock-pull or turn-reset).
· Direct circuit control function (IEC60947-5-5: 5.2, IEC60947-5-1 appendix K compliant).
· Safety lock feature (IEC60947-5-5: 6.2).
· IP65 protective construction (IEC60529).
· Gold plated contacts.
· Screw terminal types use a finger-protecting construction standard (IP20).
· 2 button sizes: ø40 (large) and ø60 (extra large).
· 2 types of red* colors provided for the buttons on non-illuminated types.
· * Dark red (R): Munsell code 5R4/12 (approximate), bright red (RH): Munsell code 7.5R4.5/14 (approximate).
· Operational-illumination types that light an LED when the button is locked also available (button size ø40 (large) only).
· Effective connector types available to reduce wiring time and prevent wiring errors.
· UL/c-UL-approved and EN standard compliant.
· Approved for the UL emergency stop category.
Part Number |
---|
XW1E-BV422MFRH-EMO |
XW1E-BV422MRH-EMO |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Contact Configuration | Protection function (environmentally resistant) | Contact configuration details | Includes electric-shock prevention cover |
---|---|---|---|---|---|---|---|---|---|
฿ 2,618.34 ฿ 1,571.27 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | 2a / 2b | [Available] IP65/20 | Main contact 2b/monitor contact 2a | × | ||
฿ 2,618.34 ฿ 1,571.27 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | 2a / 2b | [Available] IP65 | Main contact 2b/monitor contact 2a | ○ |
Loading...
Type | Non-illumination type emergency stop | Shape | Mushroom shape | Card included | NA |
---|---|---|---|---|---|
Name Plate | NA | Terminal shape | Screw terminal | Mounting Hole | φ22.3 |
Push button operation | Push to lock, pull or turn to reset | Button color | Bright red | Representative Standard | CE / UL / CUL / TUV / CCC / CSA |
Dimension vertical(mm) | 40 | Dimension width(mm) | 40 | Dimension depth(mm) | 80.9 |
Current Capacity at VAC 125(A) | 5 | Current Capacity at VDC 30(A) | 2 | Button shape | Large |
Contact Material | Gold |
How can we improve?
How can we improve?