1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ø30 Series Emergency Stop Push Button Switch AR30 (AR30V0R-02R)

PUSH-BUTTON SWITCH

ø30 Series Emergency Stop Push Button Switch AR30 (AR30V0R-02R)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Easy contact/transformer unit addition/replacement

Part Number
AR30V0R-02R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Shape Contact Configuration Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Features Button dimension
(mm)
Light Source Lamp working voltage
(V)
With transformer

฿ 791.67

PUSH-BUTTON SWITCH 1 Piece(s) Same day Pushbutton switch for emergency stop[Mushroom shape] Push-to-lock type, large2b444192Light load product/includes white arrow markingφ40Non-IlluminationNon-IlluminationNA

Loading...

  1. 1

Basic Information

Card included NA Terminal shape Screw terminal Mounting Hole ø30.5
Push button operation Push to lock, turn to reset Button color Red Protection function (environmentally resistant) IP65, IP65F
Representative Standard CE / UL / TUV / CCC / CSA Current Capacity at VDC 24(A) 6

Please check the type/dimensions/specifications of the part AR30V0R-02R in the ø30 Series Emergency Stop Push Button Switch AR30 series.

Products with similar specification

Part Number
AR30V0L-11E3R
AR30V0L-11H3R
AR30V0R-01R
AR30V0R-10R
AR30V0R-11R
AR30V0R-22R
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Shape Contact Configuration Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Features Button dimension
(mm)
Light Source Lamp working voltage
(V)
With transformer

฿ 1,120.00

1 Piece(s) Same day Illuminated pushbutton switch for emergency stop[Mushroom shape] Push-to-lock type, large1a / 1b444192Light load product/includes white arrow markingφ40LEDAC/DC24NA

฿ 1,265.00

1 Piece(s) 19 Day(s) Illuminated pushbutton switch for emergency stop[Mushroom shape] Push-to-lock type, large1a / 1b444192Light load product/includes white arrow markingφ40LEDAC100-110VAvailable

฿ 575.72

1 Piece(s) Available Same day Pushbutton switch for emergency stop[Mushroom shape] Push-to-lock type, large1b444192Light load product/includes white arrow markingφ40Non-IlluminationNon-IlluminationNA

฿ 658.33

1 Piece(s) 19 Day(s) Pushbutton switch for emergency stop[Mushroom shape] Push-to-lock type, large1a444192Light load product/includes white arrow markingφ40Non-IlluminationNon-IlluminationNA

฿ 678.58

1 Piece(s) Available Same day Pushbutton switch for emergency stop[Mushroom shape] Push-to-lock type, large1a / 1b444192Light load product/includes white arrow markingφ40Non-IlluminationNon-IlluminationNA

฿ 1,010.00

1 Piece(s) 19 Day(s) Pushbutton switch for emergency stop[Mushroom shape] Push-to-lock type, large2b / 2a444192Light load product/includes white arrow markingφ40Non-IlluminationNon-IlluminationNA