(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Easy contact/transformer unit addition/replacement
Part Number |
---|
AR30V1R-01R |
AR30V1R-02R |
AR30V1R-11R |
AR30V1R-22R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Shape | Contact Configuration | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Features | Button dimension (mm) | Light Source | Lamp working voltage (V) | With transformer |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,341.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | Pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, super large | 1b | 65 | 65 | 95 | Light load product/includes white arrow marking | φ 65 | Non-Illumination | Non-Illumination | NA | ||
฿ 1,463.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | Pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, super large | 2b | 65 | 65 | 95 | Light load product/includes white arrow marking | φ 65 | Non-Illumination | Non-Illumination | NA | ||
฿ 1,433.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 19 Day(s) | Pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, super large | 1a / 1b | 65 | 65 | 95 | Light load product/includes white arrow marking | φ 65 | Non-Illumination | Non-Illumination | NA | ||
฿ 1,668.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 19 Day(s) | Pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, super large | 2a / 2b | 65 | 65 | 95 | Light load product/includes white arrow marking | φ 65 | Non-Illumination | Non-Illumination | NA |
Loading...
Card included | NA | Terminal shape | Screw terminal | Mounting Hole | ø30.5 |
---|---|---|---|---|---|
Push button operation | Push to lock, turn to reset | Button color | Red | Protection function (environmentally resistant) | IP65, IP65F |
Representative Standard | CE / UL / TUV / CCC / CSA | Current Capacity at VDC 24(A) | 6 |
How can we improve?
How can we improve?