1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø30 Series Emergency Stop Push Button Switch AR30 (Part Number)

ø30 Series Emergency Stop Push Button Switch AR30
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 575.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Easy contact/transformer unit addition/replacement

Part Number
AR30V1R-01R
AR30V1R-02R
AR30V1R-11R
AR30V1R-22R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Shape Contact Configuration Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Features Button dimension
(mm)
Light Source Lamp working voltage
(V)
With transformer

฿ 1,341.67

PUSH-BUTTON SWITCH 1 Piece(s) Same day Pushbutton switch for emergency stop[Mushroom shape] Push-to-lock type, super large1b656595Light load product/includes white arrow markingφ 65Non-IlluminationNon-IlluminationNA

฿ 1,463.33

PUSH-BUTTON SWITCH 1 Piece(s) Same day Pushbutton switch for emergency stop[Mushroom shape] Push-to-lock type, super large2b656595Light load product/includes white arrow markingφ 65Non-IlluminationNon-IlluminationNA

฿ 1,433.33

PUSH-BUTTON SWITCH 1 Piece(s) 19 Day(s) Pushbutton switch for emergency stop[Mushroom shape] Push-to-lock type, super large1a / 1b656595Light load product/includes white arrow markingφ 65Non-IlluminationNon-IlluminationNA

฿ 1,668.33

PUSH-BUTTON SWITCH 1 Piece(s) 19 Day(s) Pushbutton switch for emergency stop[Mushroom shape] Push-to-lock type, super large2a / 2b656595Light load product/includes white arrow markingφ 65Non-IlluminationNon-IlluminationNA

Loading...

  1. 1

Basic Information

Card included NA Terminal shape Screw terminal Mounting Hole ø30.5
Push button operation Push to lock, turn to reset Button color Red Protection function (environmentally resistant) IP65, IP65F
Representative Standard CE / UL / TUV / CCC / CSA Current Capacity at VDC 24(A) 6