(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Can be mounted with a button knob installed on the control panel
Part Number |
---|
AR22V0R-01R |
AR22V0R-02R |
AR22V0R-10R |
AR22V0R-11R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Shape | Contact Configuration | Push button operation | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Features | Button dimension (mm) | Light Source | Lamp working voltage (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 638.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 76 Day(s) | Pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | 1b | Push to lock, turn to reset | CE / UL / TUV / CCC / CSA | 44 | 40 | 92 | Light load product/includes white arrow marking | φ40 | Non-Illumination | Non-Illumination | ||
฿ 750.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 76 Day(s) | Pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | 2b | Push to lock, turn to reset | CE / UL / TUV / CCC / CSA | 44 | 40 | 92 | Light load product/includes white arrow marking | φ40 | Non-Illumination | Non-Illumination | ||
฿ 638.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 76 Day(s) | Pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | 1a | Push to lock, turn to reset | CE / UL / TUV / CCC / CSA | 44 | 40 | 92 | Light load product/includes white arrow marking | φ40 | Non-Illumination | Non-Illumination | ||
฿ 750.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 76 Day(s) | Pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | 1a / 1b | Push to lock, turn to reset | CE / UL / TUV / CCC / CSA | 44 | 40 | 92 | Light load product/includes white arrow marking | φ40 | Non-Illumination | Non-Illumination |
Loading...
Card included | NA | Terminal shape | Screw terminal | Mounting Hole | For both ø 22.3 and ø 25.5 mm |
---|---|---|---|---|---|
Button color | Red | Protection function (environmentally resistant) | IP65, IP65F | Specifications | Circular Frame |
With transformer | NA | Current Capacity at VDC 24(A) | 6 |
How can we improve?
How can we improve?