1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø22 Series Emergency Stop Push Button Switch, AR22 (Part Number)

PUSH-BUTTON SWITCH

ø22 Series Emergency Stop Push Button Switch, AR22
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 501.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be mounted with a button knob installed on the control panel

Part Number
AR22VSL-11E3R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Shape Contact Configuration Push button operation Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Features Button dimension
(mm)
Light Source Lamp working voltage
(V)

฿ 1,066.67

PUSH-BUTTON SWITCH 1 Piece(s) 76 Day(s) Illuminated pushbutton switch for emergency stop[Mushroom shape] Push-to-lock type, medium1a / 1bPush to lock, turn to resetCE / UL / TUV / CCC / CSA443092Includes white arrowφ29LEDAC/DC24

Loading...

  1. 1

Basic Information

Card included NA Terminal shape Screw terminal Mounting Hole For both ø 22.3 and ø 25.5 mm
Button color Red Protection function (environmentally resistant) IP65, IP65F Specifications Circular Frame
With transformer NA Current Capacity at VDC 24(A) 6

Please check the type/dimensions/specifications of the part AR22VSL-11E3R in the ø22 Series Emergency Stop Push Button Switch, AR22 series.

Products with similar specification

Part Number
AR22V0R-01R
AR22V0R-02R
AR22V0R-10R
AR22V0R-11R
AR22VSR-01R
AR22VSR-02R
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Shape Contact Configuration Push button operation Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Features Button dimension
(mm)
Light Source Lamp working voltage
(V)

฿ 638.33

1 Piece(s) 76 Day(s) Pushbutton switch for emergency stop[Mushroom shape] Push-to-lock type, large1bPush to lock, turn to resetCE / UL / TUV / CCC / CSA444092Light load product/includes white arrow markingφ40Non-IlluminationNon-Illumination

฿ 750.00

1 Piece(s) 76 Day(s) Pushbutton switch for emergency stop[Mushroom shape] Push-to-lock type, large2bPush to lock, turn to resetCE / UL / TUV / CCC / CSA444092Light load product/includes white arrow markingφ40Non-IlluminationNon-Illumination

฿ 638.33

1 Piece(s) 76 Day(s) Pushbutton switch for emergency stop[Mushroom shape] Push-to-lock type, large1aPush to lock, turn to resetCE / UL / TUV / CCC / CSA444092Light load product/includes white arrow markingφ40Non-IlluminationNon-Illumination

฿ 750.00

1 Piece(s) 76 Day(s) Pushbutton switch for emergency stop[Mushroom shape] Push-to-lock type, large1a / 1bPush to lock, turn to resetCE / UL / TUV / CCC / CSA444092Light load product/includes white arrow markingφ40Non-IlluminationNon-Illumination

฿ 603.33

1 Piece(s) Same day Pushbutton switch for emergency stop[Mushroom shape] Push-to-lock type, medium1bPush to lock, turn to resetCE / UL / TUV / CCC / CSA443092Light load product/includes white arrow markingφ29Non-IlluminationNon-Illumination

฿ 741.67

1 Piece(s) Same day Pushbutton switch for emergency stop[Mushroom shape] Push-to-lock type, medium2bPush to lock, turn to resetCE / UL / TUV / CCC / CSA443092Light load product/includes white arrow markingφ29Non-IlluminationNon-Illumination