(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Can be mounted with a button knob installed on the control panel
Part Number |
---|
AR22V2L-01E3R |
AR22V2L-02E3R |
AR22V2L-11E3R |
AR22V2L-12E3R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Shape | Contact Configuration | Push button operation | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Features | Button dimension (mm) | Light Source | Lamp working voltage (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 923.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 76 Day(s) | Illuminated pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | 1b | Push to lock, turn to reset | CE / UL / TUV / CCC / CSA | 44 | 40 | 91 | Does not include white arrow marking | φ40 | LED | AC/DC24 | ||
฿ 1,033.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 76 Day(s) | Illuminated pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | 2b | Push to lock, turn to reset | CE / UL / TUV / CCC / CSA | 44 | 40 | 91 | Does not include white arrow marking | φ40 | LED | AC/DC24 | ||
฿ 1,016.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | Illuminated pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | 1a / 1b | Push to lock, turn to reset | CE / UL / TUV / CCC / CSA | 44 | 40 | 91 | Does not include white arrow marking | φ40 | LED | AC/DC24 | ||
฿ 1,166.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 76 Day(s) | Illuminated pushbutton switch for emergency stop | [Mushroom shape] Push-to-lock type, large | 1a / 2b | Push to lock, turn to reset | CE / UL / TUV / CCC / CSA | 44 | 40 | 91 | Does not include white arrow marking | φ40 | LED | AC/DC24 |
Loading...
Card included | NA | Terminal shape | Screw terminal | Mounting Hole | For both ø 22.3 and ø 25.5 mm |
---|---|---|---|---|---|
Button color | Red | Protection function (environmentally resistant) | IP65, IP65F | Specifications | Circular Frame |
With transformer | NA | Current Capacity at VDC 24(A) | 6 |
How can we improve?
How can we improve?