1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø22 Series Emergency Stop Push Button Switch, AR22 (Part Number)

ø22 Series Emergency Stop Push Button Switch, AR22
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 501.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be mounted with a button knob installed on the control panel

Part Number
AR22V0L-01E3R
AR22V0L-11E3R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Shape Contact Configuration Push button operation Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Features Button dimension
(mm)
Light Source Lamp working voltage
(V)

฿ 946.67

PUSH-BUTTON SWITCH 1 Piece(s) Same day Illuminated pushbutton switch for emergency stop[Mushroom shape] Push-to-lock type, large1bPush to lock, turn to resetCE / UL / TUV / CCC / CSA444092Includes white arrowφ40LEDAC/DC24

฿ 1,090.00

PUSH-BUTTON SWITCH 1 Piece(s) 76 Day(s) Illuminated pushbutton switch for emergency stop[Mushroom shape] Push-to-lock type, large1a / 1bPush to lock, turn to resetCE / UL / TUV / CCC / CSA444092Includes white arrowφ40LEDAC/DC24

Loading...

  1. 1

Basic Information

Card included NA Terminal shape Screw terminal Mounting Hole For both ø 22.3 and ø 25.5 mm
Button color Red Protection function (environmentally resistant) IP65, IP65F Specifications Circular Frame
With transformer NA Current Capacity at VDC 24(A) 6