1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ø16 Series Emergency Stop Push-Button Switch, AH164/165/165-2 (Part Number)

ø16 Series Emergency Stop Push-Button Switch, AH164/165/165-2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 758.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 3 types of illumination available (LED, incandescent, neon)

Part Number
AH165-V5R01
AH165-V5R01-S
AH165-V5R02
AH165-V5R02-S
AH165-V6R01
AH165-V6R02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTerminal shape Contact Configuration Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Button dimension
(mm)

฿ 775.00

PUSH-BUTTON SWITCH 1 Piece(s) Same day -Solder/tab terminal1b323266.5φ32

฿ 758.33

PUSH-BUTTON SWITCH 1 Piece(s) 19 Day(s) 10Solder terminal1b323262φ32

฿ 876.67

PUSH-BUTTON SWITCH 1 Piece(s) 19 Day(s) -Solder/tab terminal2b323266.5φ32

฿ 876.67

PUSH-BUTTON SWITCH 1 Piece(s) 19 Day(s) -Solder terminal2b323262φ32

฿ 826.67

PUSH-BUTTON SWITCH 1 Piece(s) Same day -Solder/tab terminal1b404066.5φ40

฿ 910.00

PUSH-BUTTON SWITCH 1 Piece(s) 19 Day(s) 10Solder/tab terminal2b404066.5φ40

Loading...

  1. 1

Basic Information

Type Pushbutton switch for emergency stop Shape Push-to-lock type Card included NA
Mounting Hole ø 16.2 Push button operation Push to lock, turn to reset Button color Red
Protection function (environmentally resistant) IP65, IP65F Representative Standard CE / UL / TUV / CSA Specifications Oil proof type
Light Source Non-Illumination Lamp working voltage(V) Non-Illumination With transformer NA
Current Capacity at VDC 24(A) 1