1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ø22 HW Series Control Stations With Switches Ⅱ (Part Number)

ø22 HW Series Control Stations With Switches Ⅱ
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,855.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø22 HW series control stations with switches. Ⅱ

 
Part Number
HW1X-BM110BSALE
HW1X-BM110GSALE
HW1X-BM110RSALE
HW1X-BM110SSALE
HW1X-BM110WSALE
HW1X-BM110YSALE
HW1X-BM111BSALE
HW1X-BM111GSALE
HW1X-BM111RSALE
HW1X-BM111SSALE
HW1X-BM111WSALE
HW1X-BM111YSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipContact Configuration Button color Contact configuration details

฿ 1,855.00

฿ 1,113.19

CONTROL CONSOLE 1 Piece(s) Same day 1aBlack1a

฿ 1,855.00

฿ 1,113.19

CONTROL CONSOLE 1 Piece(s) Same day 1aGreen1a

฿ 1,855.00

฿ 1,113.19

CONTROL CONSOLE 1 Piece(s) Same day 1a-1a

฿ 1,855.00

฿ 1,113.19

CONTROL CONSOLE 1 Piece(s) Same day 1aBlue1a

฿ 1,855.00

฿ 1,113.19

CONTROL CONSOLE 1 Piece(s) Same day 1aWhite1a

฿ 1,855.00

฿ 1,113.19

CONTROL CONSOLE 1 Piece(s) Same day 1aYellow1a

฿ 2,106.67

฿ 1,264.21

CONTROL CONSOLE 1 Piece(s) Same day 1a / 1bBlack1a1b

฿ 2,106.67

฿ 1,264.21

CONTROL CONSOLE 1 Piece(s) Same day 1a / 1bGreen1a1b

฿ 2,106.67

฿ 1,264.21

CONTROL CONSOLE 1 Piece(s) Same day 1a / 1b-1a1b

฿ 2,106.67

฿ 1,264.21

CONTROL CONSOLE 1 Piece(s) Same day 1a / 1bBlue1a1b

฿ 2,106.67

฿ 1,264.21

CONTROL CONSOLE 1 Piece(s) Same day 1a / 1bWhite1a1b

฿ 2,106.67

฿ 1,264.21

CONTROL CONSOLE 1 Piece(s) Same day 1a / 1bYellow1a1b

Loading...

  1. 1

Basic Information

Type Non-illumination type emergency stop Shape Round Card included NA
Name Plate NA Terminal shape Screw terminal Mounting Hole 2-φ4.6
Push button operation Momentary. Protection function (environmentally resistant) IP65 Representative Standard UL / CUL / TUV / CSA
Dimension vertical(mm) 74 Dimension width(mm) 70 Dimension depth(mm) 71
Current Capacity at VAC 110(A) 10 Current Capacity at VDC 24(A) 8 Specifications Accessory Connector Mounting Lock Nuts: Screw Size G1 / 2
Lock removing method N/A Note 2 connector mounting lock nuts are attached.