1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
G-TWIN Breaker BW Series RAG (Part Number)

CIRCUIT BREAKER

G-TWIN Breaker BW Series RAG
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,175.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is a compact new series compatible with international standards adopting the standard IEC60947-2.
·.RAG.

Part Number
BW800RAG-4P700 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAmpere frame Rated block capacity AC 400 V
(kA)
Number of Poles Rated Current
(A)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Rated block capacity AC 230 V
(kA)

฿ 56,150.00

฿ 42,112.50

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -[400AF or higher] 800AF50/254700275280146100/50

Loading...

  1. 1

Please check the type/dimensions/specifications of the part BW800RAG-4P700 in the G-TWIN Breaker BW Series RAG series.

Products with similar specification

Part Number
BW125RAG-2P015 K
BW125RAG-2P015 W
BW125RAG-2P020
BW125RAG-2P020 K
BW125RAG-2P020 W
BW800RAG-4P800
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSAmpere frame Rated block capacity AC 400 V
(kA)
Number of Poles Rated Current
(A)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Rated block capacity AC 230 V
(kA)

฿ 6,150.00

1 Piece(s) 61 Day(s) -[100AF to 199AF] 125AF50/252151559095100/50

฿ 6,150.00

1 Piece(s) 61 Day(s) -[100AF to 199AF] 125AF50/252151559095100/50

฿ 5,350.00

1 Piece(s) 76 Day(s) 10[100AF to 199AF] 125AF50/252201559095100/50

฿ 6,150.00

1 Piece(s) 61 Day(s) -[100AF to 199AF] 125AF50/252201559095100/50

฿ 6,150.00

1 Piece(s) 61 Day(s) -[100AF to 199AF] 125AF50/252201559095100/50

฿ 56,150.00

1 Piece(s) 61 Day(s) -[400AF or higher] 800AF50/254800275280146100/50