(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· It is a compact new series compatible with international standards adopting the standard IEC60947-2.
·.RAG.
Part Number |
---|
BW125RAG-2P100 |
BW125RAG-2P100 K |
BW125RAG-2P100 W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Ampere frame | Rated block capacity AC 400 V (kA) | Number of Poles | Rated Current (A) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Rated block capacity AC 230 V (kA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,350.00 ฿ 4,012.50 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 10 | [100AF to 199AF] 125AF | 50/25 | 2 | 100 | 155 | 90 | 95 | 100/50 | ||
฿ 6,150.00 ฿ 4,612.50 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | - | [100AF to 199AF] 125AF | 50/25 | 2 | 100 | 155 | 90 | 95 | 100/50 | ||
฿ 6,150.00 ฿ 4,612.50 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | - | [100AF to 199AF] 125AF | 50/25 | 2 | 100 | 155 | 90 | 95 | 100/50 |
Loading...
How can we improve?
How can we improve?