Current Transformer (CT) CW series

Brand :
MITSUBISHI

Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

CW Series Low-voltage Current Transformers (less than or equal to 440V) Separated
[Specifications]
- Secondary current (A): 5 or 1
- Rated burden (VA): 5
- Accuracy (class): 1.0
- Highest voltage/withstand voltage (kV): 0.46/3/-
- Overcurrent strength (times): 40
- Frequency (Hz): Both 50/60

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat