(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· It is a compact new series compatible with international standards adopting the standard IEC60947-2.
·.EAG.
Part Number |
---|
BW400EAG-3P250 |
BW400EAG-3P250 E |
BW400EAG-3P250X |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Ampere frame | Rated block capacity AC 400 V (kA) | Number of Poles | Rated Current (A) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Rated block capacity AC 230 V (kA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,933.33 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 10 | [400AF or higher] 400AF | 30/15 | 3 | 250 | 257 | 140 | 146 | 50/25 | ||
฿ 37,333.33 ฿ 28,000.00 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 10 | [400AF or higher] 400AF | 30/15 | 3 | 250 | 257 | 140 | 146 | 50/25 | ||
฿ 54,476.66 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 10 | [400AF or higher] 400AF | 30/15 | 3 | 250 | 257 | 140 | 146 | 50/25 |
Loading...
How can we improve?
How can we improve?