1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
G-TWIN Breaker BW Series EAG (63AF~630AF) (Part Number)

CIRCIT BRAEAKER

G-TWIN Breaker BW Series EAG (63AF~630AF)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 950.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is a compact new series compatible with international standards adopting the standard IEC60947-2.
·.EAG.

Part Number
BW400EAG-2P350
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAmpere frame Rated block capacity AC 400 V
(kA)
Number of Poles Rated Current
(A)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Rated block capacity AC 230 V
(kA)

฿ 9,750.00

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 10[400AF or higher] 400AF30/15235025714014650/25

Loading...

  1. 1

Please check the type/dimensions/specifications of the part BW400EAG-2P350 in the G-TWIN Breaker BW Series EAG (63AF~630AF) series.

Products with similar specification

Part Number
BW100EAG-2P060
BW100EAG-2P060 K
BW100EAG-2P060 W
BW400EAG-2P400
BW400EAG-3P250
BW400EAG-3P250 E
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSAmpere frame Rated block capacity AC 400 V
(kA)
Number of Poles Rated Current
(A)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Rated block capacity AC 230 V
(kA)

฿ 1,675.00

1 Piece(s) 76 Day(s) 10[100AF to 199AF] 100AF10/5260100508425/13

฿ 3,033.33

1 Piece(s) 61 Day(s) -[100AF to 199AF] 100AF10/5260100508425/13

฿ 3,033.33

1 Piece(s) 61 Day(s) -[100AF to 199AF] 100AF10/5260100508425/13

฿ 9,750.00

1 Piece(s) 76 Day(s) 10[400AF or higher] 400AF30/15240025714014650/25

฿ 13,933.33

1 Piece(s) 76 Day(s) 10[400AF or higher] 400AF30/15325025714014650/25

฿ 37,333.33

1 Piece(s) 61 Day(s) 10[400AF or higher] 400AF30/15325025714014650/25