(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· It is a compact new series compatible with international standards adopting the standard IEC60947-2.
·.EAG.
Part Number |
---|
BW100EAG-2P100 |
BW100EAG-2P100 K |
BW100EAG-2P100 K A C2 |
BW100EAG-2P100 W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Ampere frame | Rated block capacity AC 400 V (kA) | Number of Poles | Rated Current (A) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Rated block capacity AC 230 V (kA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,233.33 ฿ 1,675.00 | CIRCIT BRAEAKER | 1 Piece(s) | Same day | 10 | [100AF to 199AF] 100AF | 10/5 | 2 | 100 | 100 | 50 | 84 | 25/13 | ||
฿ 3,033.33 ฿ 2,275.00 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | - | [100AF to 199AF] 100AF | 10/5 | 2 | 100 | 100 | 50 | 84 | 25/13 | ||
฿ 6,763.34 ฿ 5,072.51 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 10 | [100AF to 199AF] 100AF | 10/5 | 2 | 100 | 100 | 50 | 84 | 25/13 | ||
฿ 3,033.33 ฿ 2,275.00 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | - | [100AF to 199AF] 100AF | 10/5 | 2 | 100 | 100 | 50 | 84 | 25/13 |
Loading...
How can we improve?
How can we improve?